Table plate fastenings, Type I, form A both sides, steel (10908) (Part Numbers)

Table plate fastenings, Type I, form A both sides, steel (10908)
· Lightweight version for weight-optimised structures

· For universal fastening of plate materials.

· With self-drilling screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10908-15-301

Part Number
10908-15-301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.95 €

1 4 Days

Loading...

  1. 1

Basic information

Profile Ø30 Form A Version 2 type I
Main material steel Item Panel suspension Form definition both sides
ESD electrostatic discharging yes RoHS yes PL Edelstahl no
Weight (ERP)(kg) 0.0800

This page is Table plate fastenings, Type I, form A both sides, steel (10908), part number 10908-15-301.
You can find the detail information about specifications and dimensions on part number 10908-15-301.

Tech Support