Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04470-05-97108016 |
04470-05-97112022 |
04470-05-97116030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | H (mm) | H1 (mm) | H2 (mm) | J (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.03 € | 1 | 4 Days | 25 | 8.5 | 14 | 19.5 | 16 | 7 | 7 | 50 | 16.5 | 10 | 0.1096 | ||
164.95 € | 1 | 4 Days | 35 | 13 | 20 | 29 | 22 | 10 | 10 | 75 | 26.5 | 13.5 | 0.3042 | ||
236.15 € | 1 | 4 Days | 40 | 17 | 26 | 39 | 30 | 13 | 13 | 95 | 30 | 17.5 | 0.5936 |
Loading...
Application | Machined | Component material | High carbon steel | Form | B |
---|---|---|---|---|---|
Item | Catch plate | Kind of fastening | Elongated holes | Main material | High carbon steel |
Surface finish body | Black oxidised | Surface finish component | Tempered, black oxidised | Version 1 | Adjustable |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
B2(mm)
H(mm)
H1(mm)
H2(mm)
J(mm)
L=Length(mm)
L1(mm)
L2(mm)
Filter by standard shipping days
Optional Attributes