Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10916-30
Type | Mounting Supply | Main material | Plastic | Main colour | Black |
---|---|---|---|---|---|
Version 2 | Type I | Profile | Ø30 | Item | Cable tie block |
ESD electrostatic discharging | No | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.0013 |
This page is Cable tie blocks Ø30 type I (10916), part number 10916-30.
You can find the detail information about specifications and dimensions on part number 10916-30.