Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29120-1818 |
29120-3020 |
29120-3030 |
29120-4020 |
29120-4040 |
29120-5040 |
29120-5050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter | B | C | M | Type=Internal diameter | V1 | V2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25.86 € | 1 | 4 Days | 18 | 66 | 25.5 | 20 | 18 | M6x16 | M6x16 | 0.0631 | ||
30.55 € | 1 | 4 Days | 20 | 99 | 40 | 33 | 30 | M8x25 | M8x25 | 0.2249 | ||
30.55 € | 1 | 4 Days | 30 | 99 | 40 | 33 | 30 | M8x25 | M8x25 | 0.1871 | ||
45.82 € | 1 | 4 Days | 20 | 109 | 40 | 36 | 40 | M10x30 | M8x25 | 0.3096 | ||
46.99 € | 1 | 4 Days | 40 | 137 | 60 | 45 | 40 | M10x30 | M10x30 | 0.5328 | ||
51.71 € | 1 | 4 Days | 40 | 154 | 70 | 54 | 50 | M10x35 | M10x35 | 0.8369 | ||
51.71 € | 1 | 4 Days | 50 | 154 | 70 | 54 | 50 | M10x35 | M10x35 | 0.6881 |
Loading...
Main material | aluminium | Main colour | black | Component material | steel |
---|---|---|---|---|---|
Item | Tube Clamp | Surface finish body | powder-coated | Surface finish component | galvanised |
Version 1 | 4-way flat | Version 2 | for linear actuator | RoHS | yes |
Configure
Basic Attributes
A=Internal diameter
B
C
M
Type=Internal diameter
V1
V2
Filter by standard shipping days
Optional Attributes