Tube clamp 4-way flat for linear actuator, aluminium (29125)

Tube clamp 4-way flat for linear actuator, aluminium (29125)
· Construction element for linear actuator

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29125-3030
29125-4040
29125-5050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Square socket B C Form M Type=Internal diameter V1 V2 Weight in kg (ERP)
(kg)

32.91 €

1 4 Days 308645A3330M8x35M8x350.2430

49.34 €

1 4 Days 4011760A4740M10x50M8x450.5350

106.91 €

1 4 Days 5012686B5350M8x50M8x501.1740

Loading...

  1. 1

Basic information

Main material aluminium Main colour black Component material steel
Item Tube Clamp Surface finish body powder-coated Surface finish component galvanised
Version 1 4-way flat Version 2 for linear actuator RoHS yes

Tech Support