Tube clamp with flange for linear actuator, aluminium (29130)

Tube clamp with flange for linear actuator, aluminium (29130)
· Construction element for linear actuator

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29130-18
29130-30
29130-40
29130-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C D Form M1 M2 M3 M4 M5 Type=Internal diameter V1 Weight in kg (ERP)
(kg)

24.67 €

1 4 Days 3742.5505.5 (2x)A18-40--18M6x160.0620

28.19 €

1 4 Days 5563786.5* (2x)A30-60-5330M8x250.1635

46.99 €

1 4 Days 80871058.5* (4x)B425282608040M10x300.4420

48.19 €

1 4 Days 9210013010.5* (4x)B5060100629850M10x350.6788

Loading...

  1. 1

Basic information

Main material aluminium Main colour black Component material steel
Item Tube Clamp Surface finish body powder-coated Surface finish component galvanised
Version 1 with flange Version 2 for linear actuator RoHS yes

Tech Support