Tube clamps cross, aluminium (29002)

Tube clamps cross, aluminium (29002)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for fastening and other sizes for square tubes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29002-523030
29002-524040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Square socket B=Square socket C D E
(mm)
G H
(mm)
K
(mm)
L
(mm)
M R
(mm)
S
(mm)
Weight (ERP)
(kg)

26.66 €

1 4 Days 30.230.2384545446464834446M8x450.3119

37.32 €

1 4 Days 40.340.35060606175751116157M8x600.5852

Loading...

  1. 1

Basic information

Mounting Method Clamp Type Screw Fastening Material Aluminum Item Tube clamp
Version 1 4-way flat Version 2 For square tubes Component material Steel
Surface finish body Tumbled Surface finish component Galvanised RoHS Yes

Tech Support