Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29008-3030
Mounting Method | Clamp Type Screw Fastening | Material | Thermoplastic | Item | Tube clamp |
---|---|---|---|---|---|
Version 1 | 3-way flat | Version 2 | For square tubes | A=Square socket | 30 |
B=Square socket | 30 | Component material | Steel | Surface finish component | Galvanised |
RoHS | Yes | Weight (ERP)(kg) | 0.1834 |
This page is Tube clamps T-angle, plastic (29008), part number 29008-3030.
You can find the detail information about specifications and dimensions on part number 29008-3030.