Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29008-530 |
29008-540 |
29008-550 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter | B=Internal diameter | C | D | E | G | H | K | L | M | N | P | R | S | T | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.32 € | 1 | 4 Days | 30.1 | 30.1 | 30.1 | 40 | 45 | 40 | 38 | 51 | 80 | 60 | 53 | 25 | 49 | M8x25 | M8x15 | 0.2590 | ||
63.96 € | 1 | 4 Days | 40.15 | 40.15 | 40.15 | 56 | 60 | 56 | 58 | 71 | 116 | 88 | 73 | 35 | 70 | M10x30 | M8x10 | 0.7259 | ||
77.17 € | 1 | 4 Days | 50.22 | 50.22 | 50.22 | 66 | 70 | 66 | 70 | 78 | 136 | 108 | 80 | 40 | 90 | M10x35 | M10x15 | 1.0010 |
Loading...
Main material | aluminium | Component material | steel | Item | Tube Clamp |
---|---|---|---|---|---|
Surface finish body | tumbled | Surface finish component | galvanised | Version 1 | 2-way |
Version 2 | for round tubes | RoHS | yes |
Configure
Basic Attributes
A=Internal diameter
B=Internal diameter
C
D
E
G
H
K
L
M
N
P
R
S
T
Filter by standard shipping days
Optional Attributes