Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29012-5230 |
29012-5240 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Square socket | B | C | D | E | G | H | K | L | M | N | P | Q | R | S | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.90 € | 1 | 4 Days | 30.3 | 7 | 62 | 45 | 45 | 75 | 57 | 57 | 56 | 75 | 10 | 33.5 | 25 | 46 | M8x45 | 0.2745 | ||
29.21 € | 1 | 4 Days | 40.4 | 9 | 75 | 60 | 60 | 100 | 76 | 76 | 73 | 100 | 12 | 43 | 32 | 57 | M8x60 | 0.5815 |
Loading...
Main material | aluminium | Component material | steel | F | 5 |
---|---|---|---|---|---|
Item | Tube Clamp | Surface finish body | tumbled | Surface finish component | galvanised |
Version 1 | with foot | Version 2 | for square tubes | RoHS | yes |
Configure
Basic Attributes
A=Square socket
B
C
D
E
G
H
K
L
M
N
P
Q
R
S
Filter by standard shipping days
Optional Attributes