Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29022-530302
Main material | aluminium | A=Internal diameter | 30.1 | Component material | steel |
---|---|---|---|---|---|
E | 40 | Form definition | with double ball joint | I | 53 |
Item | Tube Clamp | L=Length | 184 | M | 33 |
Mb | 40 | N | 80 | R | 47 |
Surface finish body | tumbled | Surface finish component | galvanised | Version 1 | straight |
Version 2 | for round tubes | RoHS | yes | PL Edelstahl | no |
Weight in kg (ERP)(kg) | 0.4450 |
This page is Tube clamp straight, for round tubes, with double ball joint (29022), part number 29022-530302.
You can find the detail information about specifications and dimensions on part number 29022-530302.