Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29032-18 |
29032-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter | B=Internal diameter | C | D | E | F | G | H | L | M | N | O | P | S | T | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.91 € | 1 | 4 Days | 18 | 18 | 30 | 25 | 26.5 | 30 | 25 | 27.5 | 94 | 45 | 34 | 14 | 21 | M6x18 | M6x18 | 0.0542 | ||
10.67 € | 1 | 4 Days | 30 | 30 | 45 | 40 | 41.5 | 45 | 40 | 43 | 143.5 | 68 | 52.5 | 22.5 | 28.5 | M8x25 | M8x25 | 0.1605 |
Loading...
Main material | thermoplastic | Component material | steel | Item | Tube Clamp |
---|---|---|---|---|---|
Product type | without toothing | Surface finish component | galvanised | Version 1 | for round tubes |
Version 2 | 2-way hinge | RoHS | yes |
Configure
Basic Attributes
A=Internal diameter
B=Internal diameter
C
D
E
F
G
H
L
M
N
O
P
S
T
Filter by standard shipping days
Optional Attributes