Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29034-512 |
29034-514 |
29034-516 |
29034-518 |
29034-520 |
29034-525 |
29034-530 |
29034-540 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter | B=Internal diameter | C | D | E | H | L | M | P | R | S | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.55 € | 1 | 4 Days | 12.1 | 12.1 | 25 | 26 | 29.4 | 44 | 88 | 44 | 21 | 37.5 | M6x18 | 0.1272 | ||
33.55 € | 1 | 4 Days | 14.1 | 14.1 | 25 | 26 | 29.4 | 44 | 88 | 44 | 21 | 37.5 | M6x18 | 0.1196 | ||
33.55 € | 1 | 4 Days | 16.1 | 16.1 | 25 | 26 | 29.4 | 44 | 88 | 44 | 21 | 37.5 | M6x18 | 0.1170 | ||
33.55 € | 1 | 4 Days | 18.1 | 18.1 | 25 | 26 | 29.4 | 44 | 88 | 44 | 21 | 37.5 | M6x18 | 0.1071 | ||
45.08 € | 1 | 4 Days | 20.1 | 20.1 | 45 | 40 | 40 | 73 | 146 | 73 | 33 | 51 | M8x35 | 0.4215 | ||
45.08 € | 1 | 4 Days | 25.1 | 25.1 | 45 | 40 | 40 | 73 | 146 | 73 | 33 | 51 | M8x35 | 0.3754 | ||
45.08 € | 1 | 4 Days | 30.1 | 30.1 | 45 | 40 | 40 | 73 | 146 | 73 | 33 | 51 | M8x35 | 0.3044 | ||
63.42 € | 1 | 4 Days | 40.15 | 40.15 | 60 | 56 | 56 | 100 | 200 | 100 | 48 | 70 | M10x50 | 0.8451 |
Loading...
Main material | aluminium | Component material | steel | Item | Tube Clamp |
---|---|---|---|---|---|
Product type | without toothing | Surface finish body | tumbled | Surface finish component | galvanised |
Version 1 | 2-way hinge | Version 2 | for round tubes | RoHS | yes |
Configure
Basic Attributes
A=Internal diameter
B=Internal diameter
C
D
E
H
L
M
P
R
S
Filter by standard shipping days
Optional Attributes