Tube clamp with flange for linear actuator form A, stainless steel (29130)

Tube clamp with flange for linear actuator form A, stainless steel (29130)
· Construction element for linear actuator

· On request: clamping levers for fastening

· Version: stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29130-130
29130-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C D M1 M3 Type=Internal diameter V1 Weight in kg (ERP)
(kg)

123.58 €

1 4 Days 5559787304030M8x300.3530

189.00 €

1 4 Days 8080809426040M10x350.8055

Loading...

  1. 1

Basic information

Main material stainless steel Form A Item Tube Clamp
M2 60 Steel code 1.4308 Surface finish body electropolished
Version 1 with flange Version 2 for linear actuator RoHS yes

Tech Support