Tube clamp with swivel foot aluminium, for round tubes, inch (29036) (29036-5CS)

Tube clamp with swivel foot aluminium, for round tubes, inch (29036) 29036-5CS

Product Details:

Manufacturer part number: 29036-5CS

Brand: NORELEM

Price: 60.07

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 1

B: 7

C: 45

D: 40

E: 42


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29036-5CS

Part Number
29036-5CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter B C D E F G=-Width H K L M N O P R S U Weight in kg (ERP)
(kg)

60.07 €

1 4 Days 1745404257753357106737753352M8x35-0.3402

Loading...

  1. 1

Basic information

Main material aluminium Item Tube Clamp Product type without toothing
Surface finish body tumbled Surface finish component galvanised Version 1 with swivel foot
Version 2 for round tubes RoHS yes

This page is Tube clamp with swivel foot aluminium, for round tubes, inch (29036), part number 29036-5CS.
You can find the detail information about specifications and dimensions on part number 29036-5CS.

Variation of this product

Part Number
29036-5CP
29036-5CT
29036-5D2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter B C D E F G=-Width H K L M N O P R S U Weight in kg (ERP)
(kg)

43.40 €

1 4 Days 0.56252629.44050204064445352137.5M6x18380.1051

60.07 €

1 4 Days 1.25745404257753357106737753352M8x35-0.3019

82.08 €

1 4 Days 1.59605657761004476144100101004869M10x50-0.8337

Tech Support