Plain bearing, form A without collar, IGLIDUR® (23710) (Part Numbers)

Plain bearing, form A without collar, IGLIDUR® (23710)
· Made of high-performance polymer

· High dimensional accuracy

· High compression strength

· Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23710-11050705
23710-11060806
23710-11081008
23710-11101210
23710-11121410
23710-11141615
23710-11151720
23710-11161820
23710-11202320
23710-11252820
23710-11303430
23710-21050705
23710-21060806
23710-21081008
23710-21101210
23710-21121410
23710-21141615
23710-21151720
23710-21161820
23710-21202320
23710-21252820
23710-21303430
23710-31050705
23710-31060806
23710-31081008
23710-31101210
23710-31121410
23710-31141615
23710-31151720
23710-31161820
23710-31202320
23710-31252820
23710-31303430
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Version 2 D1=Outside diameter D=internal diameter L=Length S=Thickness Max. permissible static surface pressure N/mm²
(N/mm²)
Tolerance D after force fitting Temperature range Weight in kg (ERP)
(kg)

0.61 €

1 4 Days matt greyIGLIDUR® G7550.380E10-40 °C to +130 °C0.0013

0.65 €

1 4 Days matt greyIGLIDUR® G8660.580E10-40 °C to +130 °C0.0020

0.65 €

1 4 Days matt greyIGLIDUR® G10880.580E10-40 °C to +130 °C0.0003

0.83 €

1 4 Days matt greyIGLIDUR® G1210100.580E10-40 °C to +130 °C0.0005

0.83 €

1 4 Days matt greyIGLIDUR® G1412100.880E10-40 °C to +130 °C0.0006

0.98 €

1 4 Days matt greyIGLIDUR® G1614150.880E10-40 °C to +130 °C0.0010

1.02 €

1 4 Days matt greyIGLIDUR® G1715200.880E10-40 °C to +130 °C0.0140

1.26 €

1 4 Days matt greyIGLIDUR® G1816200.880E10-40 °C to +130 °C0.0015

1.50 €

1 4 Days matt greyIGLIDUR® G2320200.880E10-40 °C to +130 °C0.0029

1.63 €

1 4 Days matt greyIGLIDUR® G2825200.880E10-40 °C to +130 °C0.0034

2.35 €

1 4 Days matt greyIGLIDUR® G3430300.880E10-40 °C to +130 °C0.0086

1.38 €

1 4 Days yellowIGLIDUR® J7550.335E10-50 °C to +90 °C0.0013

1.44 €

1 4 Days yellowIGLIDUR® J8660.535E10-50 °C to +90 °C0.0002

1.55 €

1 4 Days yellowIGLIDUR® J10880.535E10-50 °C to +90 °C0.0003

1.60 €

1 4 Days yellowIGLIDUR® J1210100.535E10-50 °C to +90 °C0.0005

1.71 €

1 4 Days yellowIGLIDUR® J1412100.835E10-50 °C to +90 °C0.0006

1.85 €

1 4 Days yellowIGLIDUR® J1614150.835E10-50 °C to +90 °C0.0010

2.04 €

1 4 Days yellowIGLIDUR® J1715200.835E10-50 °C to +90 °C0.0014

2.44 €

1 4 Days yellowIGLIDUR® J1816200.835E10-50 °C to +90 °C0.0015

3.19 €

1 4 Days yellowIGLIDUR® J2320200.835E10-50 °C to +90 °C0.0029

3.86 €

1 4 Days yellowIGLIDUR® J2825200.835E10-50 °C to +90 °C0.0036

7.04 €

1 4 Days yellowIGLIDUR® J3430300.835E10-50 °C to +90 °C0.0086

2.00 €

1 4 Days blackIGLIDUR® X7550.3150F10-100 °C to +250 °C0.0001

2.04 €

1 4 Days blackIGLIDUR® X8660.5150F10-100 °C to +250 °C0.0004

2.18 €

1 4 Days blackIGLIDUR® X10880.5150F10-100 °C to +250 °C0.0003

2.39 €

1 4 Days blackIGLIDUR® X1210100.5150F10-100 °C to +250 °C0.0005

2.44 €

1 4 Days blackIGLIDUR® X1412100.8150F10-100 °C to +250 °C0.0055

2.91 €

1 4 Days blackIGLIDUR® X1614150.8150F10-100 °C to +250 °C0.0010

3.42 €

1 4 Days blackIGLIDUR® X1715200.8150F10-100 °C to +250 °C0.0013

3.48 €

1 4 Days blackIGLIDUR® X1816200.8150F10-100 °C to +250 °C0.0015

5.01 €

1 4 Days blackIGLIDUR® X2320200.8150F10-100 °C to +250 °C0.0027

5.71 €

1 4 Days blackIGLIDUR® X2825200.8150F10-100 °C to +250 °C0.0339

12.85 €

1 4 Days blackIGLIDUR® X3430300.8150F10-100 °C to +250 °C0.0082

Loading...

  1. 1

Basic information

Main material Iglidur® Item Plain Bearing Version 1 without collar
Form A RoHS yes

Tech Support