Glide plate maintenance-free, form B (23765)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23765-01-018150
23765-01-028150
23765-01-038150
23765-01-048150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
Weight (ERP)
(kg)

41.92 €

1 4 Days 180.0825

51.68 €

1 4 Days 280.1274

61.42 €

1 4 Days 380.1826

70.34 €

1 4 Days 480.1800

Loading...

  1. 1

Basic information

Main material Bronze Form B Version 1 Maintenance-free
Item Glide plate Component material Graphite L=Length(mm) 150
L1(mm) 60 H=Height(mm) 5 D=diameter(mm) 9
RoHS Yes PL Edelstahl No

Tech Support