Roller guide carriage fixed bearing, steel, compact version (21320) (Part Numbers)

Roller guide carriage fixed bearing, steel, compact version (21320)
· Very smooth running

· Play-free or adjustable to the required preload

· Roller journals are lifetime-lubricated

· With 2Z seal (dust cover)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21320-120080
21320-130088
21320-145150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H2 H1 B=Width L1 D A1 E1 L=Length C0Y
(N)
E B1 C0Z
(N)
L2 F H Size A Weight in kg (ERP)
(kg)

51.21 €

1 4 Days 165.51880M5609903001019.217071311.520-0.0453

56.15 €

1 4 Days 20.54.52788M570697800529.540080414.130150.1436

121.88 €

1 4 Days 31440150M61208.516016007.546.486013552245230.4001

Loading...

  1. 1

Basic information

Version 2 compact version Version 1 fixed bearing Main material steel
Item Roller Guide Carriage RoHS yes

Tech Support