Roller guide carriage floating bearing, steel (21322)

Roller guide carriage floating bearing, steel (21322)
· Lifetime-lubricated roller bearing

· With polyamide stripper to remove dirt

· Play-free or adjustable to the required preload

· Extremely quiet

· High traversing speeds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21322-1218060
21322-1228080
21322-1235100
21322-1243120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 L1 D A1 L=Length C0Y
(N)
E B1 Size B Mz
(Nm)
B2 C dynamic
(N)
H max. H min. Weight in kg (ERP)
(kg)

140.29 €

1 4 Days 5.760M520768202018189.58.214153016.114.70.0649

160.67 €

1 4 Days 9.780M535100217022.5282814.927.221.7426025.223.30.1884

195.49 €

1 4 Days 11.9100M645120351027.5353519.961.527.85804032.928.90.3369

209.77 €

1 4 Days 14.5120M855140550032.5434324.9104.534.31228039.535.60.5573

Loading...

  1. 1

Basic information

Version 1 floating bearing Main material steel Item Roller Guide Carriage
PL Edelstahl no

Tech Support