Configure
  • B=Width(mm)
  • L=Length(mm)
  • Size
  • D6(mm)
  • D7(mm)
  • A(mm)
  • A1(mm)
  • A2(mm)
  • BN=Slot width(mm)
  • H(mm)
  • N(mm)
  • Est. shipping days
    • All
    • Within 4 working days

T-slot tables (20310)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

B=Width

(mm)

L=Length

(mm)

Size

D6

(mm)

D7

(mm)

A

(mm)

A1

(mm)

A2

(mm)

BN=Slot width

(mm)

H

(mm)

N

(mm)

Weight (ERP)

(kg)

Minimum order quantity
60
174
60
M6
10
42
30
30
6
12
6
0.2452
1 pieces
80
230
80
M8
13
55
40
40
8
16
8
0.6070
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
50.91 €
( 60.58 € )
4 working days
70.19 €
( 83.53 € )
4 working days

More Information

Basic information

· Compatible with Type I aluminium profiles

· Can be positioned precisely through centring holes and centring rings