Configure
  • Main material
  • Size
  • D1(mm)
  • L3(mm)
  • A(mm)
  • A1(mm)
  • A2(mm)
  • A3(mm)
  • A4(mm)
  • A5(mm)
  • A6(mm)
  • B1(mm)
  • D=diameter(mm)
  • H1(mm)
  • H3(mm)
  • Tightening torque(Nm)
  • Retaining force F1(N)
  • Retaining torque(Nm)
  • T(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Clamping elements for round guides (21596)

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

Size

D1

(mm)

L3

(mm)

A

(mm)

A1

(mm)

A2

(mm)

A3

(mm)

A4

(mm)

A5

(mm)

A6

(mm)

B1

(mm)

D=diameter

(mm)

H1

(mm)

H3

(mm)

Tightening torque

(Nm)

Retaining force F1

(N)

Retaining torque

(Nm)

T

(mm)

M

Weight (ERP)

(kg)

Minimum order quantity
Steel
12
4.2
32
32
4.5
33.5
30
16
40
18.5
43
12
18
24
5
1200
7
10
M5
0.2429
1 pieces
Steel
16
5
38
40
5.5
33.5
30
19
40
22
53
16
22
29
5
1200
9.5
12
M6
0.3794
1 pieces
Steel
20
6.8
44
45
6.5
41.5
45.5
21.5
65
26
60
20
25
32
7
1200
12
14
M8
0.5436
1 pieces
Steel
25
8.6
52
60
9
41.5
45.5
25
65
31
78
25
30
38
7
1200
15
16
M10
0.9812
1 pieces
Steel
30
8.6
58
68
10
58
53.5
28.5
80
35
87
30
35
43
12
2000
30
16
M10
0.0014
1 pieces
Aluminium
40
10.5
68
86
11
66
61
34.5
95
40.5
108
40
45
53
17
2000
40
20
M12
1.4900
1 pieces
Aluminium
50
14.5
76
108
12
77
72
39.5
110
46
132
50
50
58
17
2000
50
22
M16
2.1800
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
167.81 €
( 199.69 € )
4 working days
178.90 €
( 212.89 € )
4 working days
188.09 €
( 223.83 € )
4 working days
194.58 €
( 231.55 € )
4 working days
202.68 €
( 241.19 € )
4 working days
225.64 €
( 268.51 € )
4 working days
256.45 €
( 305.18 € )
4 working days

More Information

Basic information

· Quick and easy manual installation

· Suitable for static clamping tasks

· Symmetrical force distribution