Linear guide rails straight, steel (21355)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21355-210X0500
21355-210X1000
21355-210X2000
21355-212X0500
21355-212X1000
21355-212X2000
21355-310X0500
21355-310X1000
21355-310X2000
21355-312X0500
21355-312X1000
21355-312X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length L1 Item Size Version 2 D1 T H=Height L2 D=diameter B=Width Weight in kg (ERP)
(kg)

134.84 €

1 4 Days 50025-2without slot9.58.521306201.3300

269.69 €

1 4 Days 100020Linear guide rail2without slot9.58.521306202.6600

539.37 €

1 4 Days 200025-2without slot9.58.521306205.3200

222.17 €

1 4 Days 50025-2with slot9.58.521306201.3300

357.02 €

1 4 Days 100020Linear guide rail2with slot9.58.521306202.6600

626.70 €

1 4 Days 200025-2with slot9.58.521306205.3200

205.48 €

1 4 Days 50030Linear guide rail3without slot141228409282.2050

410.95 €

1 4 Days 100020Linear guide rail3without slot141228409284.4100

821.90 €

1 4 Days 200020Linear guide rail3without slot141228409288.8200

292.81 €

1 4 Days 50030Linear guide rail3with slot141228409282.2050

498.28 €

1 4 Days 100020Linear guide rail3with slot141228409284.4100

909.23 €

1 4 Days 200020Linear guide rail3with slot141228409288.8200

Loading...

  1. 1

Basic information

Version 1 straight Component material plastic Main material steel
Surface finish body hardened Component colour ultramarine RAL 5002 RoHS yes
PL Edelstahl no

Tech Support