Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21425-0705X0240 |
21425-0907X0495 |
21425-1210X0570 |
21425-1515X0790 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | D (mm) | D1 (mm) | Size | H=Height (mm) | L=Length max. (mm) | L1=hole spacing from edge (mm) | L2 (mm) | T (mm) | Weight (ERP) (kg) | Approx. weight (kg/m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.68 € | 1 | 4 Days | 7 | 2.4 | 4.2 | 7 | 4.7 | 240 | 7.5 | 15 | 2.3 | 0.0527 | 0.23 | ||
223.85 € | 1 | 4 Days | 9 | 3.5 | 6 | 9 | 5.5 | 495 | 7.5 | 20 | 3.3 | 0.1531 | 0.32 | ||
282.42 € | 1 | 4 Days | 12 | 3.5 | 6 | 12 | 7.5 | 570 | 10 | 25 | 4.5 | 0.3296 | 0.58 | ||
524.12 € | 1 | 4 Days | 15 | 3.5 | 6 | 15 | 9.5 | 790 | 15 | 40 | 4.5 | 0.7534 | 0.925 |
Loading...
Material | Stainless Steel | Item | Profile guide rail | Version 2 | Mini |
---|---|---|---|---|---|
RoHS | Yes |
Configure
Basic Attributes
B=Width(mm)
D(mm)
D1(mm)
Size
H=Height(mm)
L=Length max.(mm)
L1=hole spacing from edge(mm)
L2(mm)
T(mm)
Filter by standard shipping days
Optional Attributes