Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21091-082 |
21091-122 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height | B=Width | Size | H2 | L4 | B2 | H1 | L2 | B1 | D | H4 | H5 | L1 | H6 | D1 | L3 | H10 | L5 | H8 | H7 | H9 | B3 | D2 | H11 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.35 € | 1 | 4 Days | 129 | 46 | 8 | 4.7 | 2.3 | 25.5 | 120 | 30 | 36 | 4.2 | 123 | 108 | 23 | 72 | 4 | 4 | 1.5 | 6.5 | 81 | 33 | 22.9 | 10 | M4 | 108 | 0.2097 | ||
200.02 € | 1 | 4 Days | 192 | 75 | 12 | 5.7 | 3.3 | 42.4 | 180 | 36 | 60 | 6.4 | 184.5 | 177 | 27 | 120 | 6 | 7 | 3 | 7.5 | 132 | 42 | 30 | 30 | M6 | 165 | 0.6152 |
Loading...
Version 2 | long | Version 1 | vertical | Item | Holder |
---|---|---|---|---|---|
Version | long | RoHS | yes |
Configure
Basic Attributes
H=Height
B=Width
Size
H2
L4
B2
H1
L2
B1
D
H4
H5
L1
H6
D1
L3
H10
L5
H8
H7
H9
B3
D2
H11
Filter by standard shipping days
Optional Attributes