Position indicator battery powered plastic (21702)

Position indicator battery powered plastic (21702)
· For play-free position recording

· Use maingly for measurement tasks

· Can be switched off when not used

· Angle display is programmable

· Repeat accuracy ±0.01 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21702-01

Part Number
21702-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

484.30 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic L=Length 100 H=Height 52
Version 1 battery powered Item Position Indicator RoHS yes
Weight (ERP)(kg) 0.0905

This page is Position indicator battery powered plastic (21702), part number 21702-01.
You can find the detail information about specifications and dimensions on part number 21702-01.

Tech Support