Position indicator digital, polyamide (21902)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21902-05-01001111
21902-05-01001112
21902-05-01001121
21902-05-01001122
21902-05-01001211
21902-05-01001212
21902-05-01001221
21902-05-01001222
21902-05-01001311
21902-05-01001312
21902-05-01001321
21902-05-01001322
21902-05-01001411
21902-05-01001412
21902-05-01001421
21902-05-01001422
21902-05-01002111
21902-05-01002112
21902-05-01002121
21902-05-01002122
21902-05-01002211
21902-05-01002212
21902-05-01002221
21902-05-01002222
21902-05-01002311
21902-05-01002312
21902-05-01002321
21902-05-01002322
21902-05-01002411
21902-05-01002412
21902-05-01002421
21902-05-01002422
21902-05-01251111
21902-05-01251112
21902-05-01251121
21902-05-01251122
21902-05-01251211
21902-05-01251212
21902-05-01251221
21902-05-01251222
21902-05-01251311
21902-05-01251312
21902-05-01251321
21902-05-01251322
21902-05-01251411
21902-05-01251412
21902-05-01251421
21902-05-01251422
21902-05-01501111
21902-05-01501112
21902-05-01501121
21902-05-01501122
21902-05-01501211
21902-05-01501212
21902-05-01501221
21902-05-01501222
21902-05-01501311
21902-05-01501312
21902-05-01501321
21902-05-01501322
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Assembly position Count direction Indicator after one rotation Decimal point in position max. rpm P=Pitch

104.48 €

1 4 Days orange RAL 200411115001

104.48 €

1 4 Days black11115001

104.48 €

1 4 Days orange RAL 200412115001

104.48 €

1 4 Days black12115001

104.48 €

1 4 Days orange RAL 200421115001

104.48 €

1 4 Days black21115001

104.48 €

1 4 Days orange RAL 200422115001

104.48 €

1 4 Days black22115001

104.48 €

1 4 Days orange RAL 200431115001

104.48 €

1 4 Days black31115001

104.48 €

1 4 Days orange RAL 200432115001

104.48 €

1 4 Days black32115001

104.48 €

1 4 Days orange RAL 200441115001

104.48 €

1 4 Days black41115001

104.48 €

1 4 Days orange RAL 200442115001

104.48 €

1 4 Days black42115001

104.48 €

1 4 Days orange RAL 2004110.125001

104.48 €

1 4 Days black110.125001

104.48 €

1 4 Days orange RAL 2004120.125001

104.48 €

1 4 Days black120.125001

104.48 €

1 4 Days orange RAL 2004210.125001

104.48 €

1 4 Days black210.125001

104.48 €

1 4 Days orange RAL 2004220.125001

104.48 €

1 4 Days black220.125001

104.48 €

1 4 Days orange RAL 2004310.125001

104.48 €

1 4 Days black310.125001

104.48 €

1 4 Days orange RAL 2004320.125001

104.48 €

1 4 Days black320.125001

104.48 €

1 4 Days orange RAL 2004410.125001

104.48 €

1 4 Days black410.125001

104.48 €

1 4 Days orange RAL 2004420.125001

104.48 €

1 4 Days black420.125001

104.48 €

1 4 Days orange RAL 200411001.2/515001.25

104.48 €

1 4 Days black11001.2/515001.25

104.48 €

1 4 Days orange RAL 200412001.2/515001.25

104.48 €

1 4 Days black12001.2/515001.25

104.48 €

1 4 Days orange RAL 200421001.2/515001.25

104.48 €

1 4 Days black21001.2/515001.25

104.48 €

1 4 Days orange RAL 200422001.2/515001.25

104.48 €

1 4 Days black22001.2/515001.25

104.48 €

1 4 Days orange RAL 200431001.2/515001.25

104.48 €

1 4 Days black31001.2/515001.25

104.48 €

1 4 Days orange RAL 200432001.2/515001.25

104.48 €

1 4 Days black32001.2/515001.25

104.48 €

1 4 Days orange RAL 200441001.2/515001.25

104.48 €

1 4 Days black41001.2/515001.25

104.48 €

1 4 Days orange RAL 200442001.2/515001.25

104.48 €

1 4 Days black42001.2/515001.25

104.48 €

1 4 Days orange RAL 2004111.515001.5

104.48 €

1 4 Days black111.515001.5

104.48 €

1 4 Days orange RAL 2004121.515001.5

104.48 €

1 4 Days black121.515001.5

104.48 €

1 4 Days orange RAL 2004211.515001.5

104.48 €

1 4 Days black211.515001.5

104.48 €

1 4 Days orange RAL 2004221.515001.5

104.48 €

1 4 Days black221.515001.5

104.48 €

1 4 Days orange RAL 2004311.515001.5

104.48 €

1 4 Days black311.515001.5

104.48 €

1 4 Days orange RAL 2004321.515001.5

104.48 €

1 4 Days black321.515001.5

Loading...

Basic information

Main material polyamide Component material stainless steel L=Length 33
D=bore diameter 14 H=Height 47 B=Width 31
Version 2 programmed Version 1 digital Item Position Indicator
RoHS yes PL Edelstahl no Weight (ERP)(kg) 0.0500

Tech Support