Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Assembly position | Count direction | Indicator after one rotation | max. rpm | P=Pitch | |
---|---|---|---|---|---|---|---|---|---|---|
87.26 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | black | 1 | 1 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | black | 1 | 2 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 2 | 1 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | black | 2 | 1 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 2 | 2 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | black | 2 | 2 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 3 | 1 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | black | 3 | 1 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 3 | 2 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | black | 3 | 2 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 4 | 1 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | black | 4 | 1 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 4 | 2 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | black | 4 | 2 | 1 | 500 | 1 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | black | 1 | 1 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | black | 1 | 2 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 2 | 1 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | black | 2 | 1 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 2 | 2 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | black | 2 | 2 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 3 | 1 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | black | 3 | 1 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 3 | 2 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | black | 3 | 2 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 4 | 1 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | black | 4 | 1 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 4 | 2 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | black | 4 | 2 | 2 | 500 | 2 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | black | 1 | 1 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | black | 1 | 2 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 2 | 1 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | black | 2 | 1 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 2 | 2 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | black | 2 | 2 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 3 | 1 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | black | 3 | 1 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 3 | 2 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | black | 3 | 2 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 4 | 1 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | black | 4 | 1 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 4 | 2 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | black | 4 | 2 | 2.5 | 500 | 2.5 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | black | 1 | 1 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | black | 1 | 2 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 2 | 1 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | black | 2 | 1 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 2 | 2 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | black | 2 | 2 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 3 | 1 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | black | 3 | 1 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | orange RAL 2004 | 3 | 2 | 3 | 500 | 3 | ||
87.26 € | 1 | 4 Days | black | 3 | 2 | 3 | 500 | 3 |
Loading...
Main material | polyamide | Component material | stainless steel | Decimal point in position | 1 |
---|---|---|---|---|---|
L=Length | 22 | D=bore diameter | 10 | H=Height | 33 |
B=Width | 26 | Version 2 | programmed | Version 1 | digital |
Item | Position Indicator | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.0200 |
Configure
Basic Attributes
Main colour
Assembly position
Count direction
Indicator after one rotation
max. rpm
P=Pitch
Filter by standard shipping days
Optional Attributes