5-axis face-grip adapter UNILOCK, with rotation lock system size 80mm, tool steel, stainless hardened and ground (42205)

5-axis face-grip adapter UNILOCK, with rotation lock system size 80mm, tool steel, stainless hardened and ground (42205)
· For clamping workpieces for all-round machining

· Freely accessible without protruding edges

· Extremely high repeat accuracy

· Hardened and ground contact faces

· With rotation lock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42205-2007510

Part Number
42205-2007510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

580.98 €

1 4 Days

Loading...

  1. 1

Basic information

Main material tool steel, stainless Item 5-Axis Face-Grip Adapter Surface finish body hardened and ground
Version 1 unilock Size SYSTEM SIZE 80MM Version 2 with rotation lock
Dimensions see drawing Component material mild steel Surface finish component oxidised
RoHS yes Weight in kg (ERP)(kg) 1.6500

This page is 5-axis face-grip adapter UNILOCK, with rotation lock system size 80mm, tool steel, stainless hardened and ground (42205), part number 42205-2007510.
You can find the detail information about specifications and dimensions on part number 42205-2007510.

Tech Support