Adapter bush with status sensor, form A (03197)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03197-15-11051201
03197-15-11061601
03197-15-11081601
03197-15-11102401
03197-15-11122401
03197-15-11163001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H4 D=diameter D2 D3 H H1 H2 H3 M N T Weight in kg (ERP)
(kg)

141.01 €

1 4 Days 16.2569254101.5M121.51.50.0330

142.60 €

1 4 Days 17.167.512255102M16220.0470

142.60 €

1 4 Days 18.181012255103.1M16220.0430

145.76 €

1 4 Days 17.210131830684M242.530.0960

145.76 €

1 4 Days 18.212151830684.8M242.530.0900

147.34 €

1 4 Days 24.2162024358116M302.530.1460

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Form A Version 1 with status sensor Item Adapter Bush
H5 4 Version 2 PNP normally open Form definition Full thread
D4 3 L=Length 27 SW 5
RoHS yes PL Edelstahl no

Tech Support