Adapter bush for lifting pin, form B stainless steel, flat (07781)

Adapter bush for lifting pin, form B stainless steel, flat (07781)
· Safe and quick installation for lifting pins

· Process-safe mounting in different carrier materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07781-11235
07781-11250
07781-11650
07781-11675
07781-12050
07781-12075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Tightening torque
(Nm)
L1=thread length Order No. assembly key D2=Outside diameter D3 D4 D6 L2 L3 L4 Weight in kg (ERP)
(kg)

60.32 €

1 4 Days 121503596651-08M243214.72250443.80.1111

67.37 €

1 4 Days 121505096651-08M243214.722655918.80.1326

73.58 €

1 4 Days 162005096651-16M303919.230655960.2030

86.88 €

1 4 Days 162007596651-16M303919.2309084310.2513

96.30 €

1 4 Days 202005096651-16M36x243263070633.50.3217

120.25 €

1 4 Days 202007596651-16M36x2432630958828.50.4142

Loading...

  1. 1

Basic information

Main material Stainless steel Form B Version 1 for ball lifting pin
Item Adapter Bush Version 2 flat X 1.5
D5 5.1 RoHS yes PL Edelstahl yes

Tech Support