Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
08650-10 |
08650-12 |
08650-13 |
08650-14 |
08650-15 |
08650-16 |
08650-17 |
08650-18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | B2 | B1 | D applicable for bush to | D applicable bush from | D applicable drill bush | B | D3 | H | L | L1 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.47 € | 1 | 4 Days | 1 | - | - | 3.3 | 0.4 | - | 8 | 3 | 10 | 36 | - | 0.0236 | ||
88.47 € | 1 | 4 Days | 2 | - | - | 6 | 3.4 | - | 12 | 4 | 10 | 36 | - | 0.0337 | ||
88.47 € | 1 | 4 Days | 3 | - | - | 10 | 6.1 | - | 20 | 4 | 10 | 52 | - | 0.0762 | ||
88.47 € | 1 | 4 Days | 4 | - | 20 | 15 | 10.1 | - | 30 | 4 | 10 | 52 | - | 0.1118 | ||
109.72 € | 1 | 4 Days | 5 | 5 | - | - | - | 8* | 20 | - | 10 | 52 | 5 | 0.0755 | ||
109.72 € | 1 | 4 Days | 6 | 5 | - | - | - | 10* | 20 | - | 12 | 52 | 5 | 0.0833 | ||
109.72 € | 1 | 4 Days | 7 | 5 | 20 | - | - | 12* | 30 | - | 12 | 52 | 5 | 0.1237 | ||
109.72 € | 1 | 4 Days | 8 | 5 | 20 | - | - | 15* | 30 | - | 12 | 52 | 5 | 0.1258 |
Loading...
Main material | structural steel | Item | Drill Bush Holder | RoHS | yes |
---|
Configure
Basic Attributes
Size
B2
B1
D applicable for bush to
D applicable bush from
D applicable drill bush
B
D3
H
L
L1
Filter by standard shipping days
Optional Attributes