Replaceable drill bush with collar DIN 173 part 1, form K quich-change bush, steel (08920)

Replaceable drill bush with collar DIN 173 part 1, form K quich-change bush, steel (08920)
  • Volume Discount
· Quick replacement possible without tools

· Hardened and ground

· Torque bracing and fixing possible by drill bush clamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
08920-K0240X10
08920-K0240X16
08920-K0250X10
08920-K0250X16
08920-K0260X10
08920-K0260X16
08920-K0270X10
08920-K0270X16
08920-K0280X10
08920-K0280X16
08920-K0290X10
08920-K0290X16
08920-K0300X10
08920-K0300X16
08920-K0310X10
08920-K0310X16
08920-K0320X10
08920-K0320X16
08920-K0330X10
08920-K0330X16
08920-K0340X10
08920-K0340X16
08920-K0350X10
08920-K0350X16
08920-K0360X10
08920-K0360X16
08920-K0370X10
08920-K0370X16
08920-K0380X10
08920-K0380X16
08920-K0390X10
08920-K0390X16
08920-K0400X10
08920-K0400X16
08920-K0410X12
08920-K0410X20
08920-K0410X25
08920-K0420X12
08920-K0420X20
08920-K0420X25
08920-K0430X12
08920-K0430X20
08920-K0430X25
08920-K0440X12
08920-K0440X20
08920-K0440X25
08920-K0450X12
08920-K0450X20
08920-K0450X25
08920-K0460X12
08920-K0460X20
08920-K0460X25
08920-K0470X12
08920-K0470X20
08920-K0470X25
08920-K0480X12
08920-K0480X20
08920-K0480X25
08920-K0490X12
08920-K0490X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type E1 L1=shaft length R1 L6 E2 α
(°)
R2 L7 D1=Internal diameter D2=Outside diameter D3 D4 D6 L2 M T1 T2 D1 drill bushes print Weight in kg (ERP)
(kg)

124.82 €

1 Available 4 Days short11.5101.531565‹7-2.48154.52.584.250.020.005from 2.4 to 4.00.0115

146.06 €

1 Available 4 Days medium11.5161.531565‹762.48154.52.584.250.020.005from 2.4 to 4.00.0125

124.82 €

1 Available 4 Days short11.5101.531565‹7-2.5815-2.584.250.020.005from 2.4 to 4.00.0108

146.06 €

1 Available 4 Days medium11.5161.531565‹762.58154.52.584.250.020.005from 2.4 to 4.00.0117

124.82 €

1 Available 4 Days short11.5101.531565‹7-2.6815-2.584.250.020.005from 2.4 to 4.00.0110

146.06 €

1 Available 4 Days medium11.5161.531565‹762.68154.52.584.250.020.005from 2.4 to 4.00.1000

124.82 €

1 Available 4 Days short11.5101.531565‹7-2.7815-2.584.250.020.005from 2.4 to 4.00.0108

146.06 €

1 Available 4 Days medium11.5161.531565‹762.78154.52.584.250.020.005from 2.4 to 4.00.0124

124.82 €

1 Available 4 Days short11.5101.531565‹7-2.8815-2.584.250.020.005from 2.4 to 4.00.0109

146.06 €

1 Available 4 Days medium11.5161.531565‹762.88154.52.584.250.020.005from 2.4 to 4.00.0123

124.82 €

1 Available 4 Days short11.5101.531565‹7-2.9815-2.584.250.020.005from 2.4 to 4.00.0107

146.06 €

1 Available 4 Days medium11.5161.531565‹762.98154.52.584.250.020.005from 2.4 to 4.00.0012

124.82 €

1 Available 4 Days short11.5101.531565‹7-3815-2.584.250.020.005from 2.4 to 4.00.0111

146.06 €

1 Available 4 Days medium11.5161.531565‹7638154.52.584.250.020.005from 2.4 to 4.00.0125

124.82 €

1 Available 4 Days short11.5101.531565‹7-3.1815-2.584.250.020.005from 2.4 to 4.00.0106

146.06 €

1 Available 4 Days medium11.5161.531565‹763.18154.52.584.250.020.005from 2.4 to 4.00.0125

124.82 €

1 Available 4 Days short11.5101.531565‹7-3.2815-2.584.250.020.005from 2.4 to 4.00.0106

146.06 €

1 Available 4 Days medium11.5161.531565‹763.28154.52.584.250.020.005from 2.4 to 4.00.0124

124.82 €

1 Available 4 Days short11.5101.531565‹7-3.3815-2.584.250.020.005from 2.4 to 4.00.0105

146.06 €

1 Available 4 Days medium11.5161.531565‹763.38154.52.584.250.020.005from 2.4 to 4.00.0123

124.82 €

1 Available 4 Days short11.5101.531565‹7-3.4815-2.584.250.020.005from 2.4 to 4.00.0107

146.06 €

1 Available 4 Days medium11.5161.531565‹763.48154.52.584.250.020.005from 2.4 to 4.00.0123

124.82 €

1 Available 4 Days short11.5101.531565‹7-3.5815-2.584.250.020.005from 2.4 to 4.00.0105

146.06 €

1 Available 4 Days medium11.5161.531565‹763.58154.52.584.250.020.005from 2.4 to 4.00.0123

124.82 €

1 Available 4 Days short11.5101.531565‹7-3.6815-2.584.250.020.005from 2.4 to 4.00.0105

146.06 €

1 Available 4 Days medium11.5161.531565‹763.68154.52.584.250.020.005from 2.4 to 4.00.0122

124.82 €

1 Available 4 Days short11.5101.531565‹7-3.7815-2.584.250.020.005from 2.4 to 4.00.0091

146.06 €

1 Available 4 Days medium11.5161.531565‹763.78154.52.584.250.020.005from 2.4 to 4.00.0122

124.82 €

1 Available 4 Days short11.5101.531565‹7-3.8815-2.584.250.020.005from 2.4 to 4.00.0102

146.06 €

1 Available 4 Days medium11.5161.531565‹763.88154.52.584.250.020.005from 2.4 to 4.00.0121

124.82 €

1 Available 4 Days short11.5101.531565‹7-3.9815-2.584.250.020.005from 2.4 to 4.00.0102

146.06 €

1 Available 4 Days medium11.5161.531565‹763.98154.52.584.250.020.005from 2.4 to 4.00.0115

124.82 €

1 Available 4 Days short11.5101.531565‹7-4815-2.584.250.020.005from 2.4 to 4.00.0101

146.06 €

1 Available 4 Days medium11.5161.531565‹7648154.52.584.250.020.005from 2.4 to 4.00.0118

123.52 €

1 Available 4 Days short1312231765‹7-4.11018-2.584.250.020.005from 4.1 to 6.00.0177

142.21 €

1 Available 4 Days medium1320231765‹784.110186.52.584.250.020.005from 4.1 to 6.00.0205

169.27 €

1 Available 4 Days long1325231765‹7134.110186.52.584.250.020.005from 4.1 to 6.00.0222

123.52 €

1 Available 4 Days short1312231765‹7-4.21018-2.584.250.020.005from 4.1 to 6.00.0174

142.21 €

1 Available 4 Days medium1320231765‹784.210186.52.584.250.020.005from 4.1 to 6.00.0202

169.27 €

1 Available 4 Days long1325231765‹7134.210186.52.584.250.020.005from 4.1 to 6.00.0222

123.52 €

1 Available 4 Days short1312231765‹7-4.31018-2.584.250.020.005from 4.1 to 6.00.0171

142.21 €

1 Available 4 Days medium1320231765‹784.310186.52.584.250.020.005from 4.1 to 6.00.0203

169.27 €

1 Available 4 Days long1325231765‹7134.310186.52.584.250.020.005from 4.1 to 6.00.0215

123.52 €

1 Available 4 Days short1312231765‹7-4.41018-2.584.250.020.005from 4.1 to 6.00.0172

142.21 €

1 Available 4 Days medium1320231765‹784.410186.52.584.250.020.005from 4.1 to 6.00.0201

169.27 €

1 Available 4 Days long1325231765‹7134.410186.52.584.250.020.005from 4.1 to 6.00.0229

123.52 €

1 Available 4 Days short1312231765‹7-4.51018-2.584.250.020.005from 4.1 to 6.00.0174

142.21 €

1 Available 4 Days medium1320231765‹784.510186.52.584.250.020.005from 4.1 to 6.00.0193

169.27 €

1 Available 4 Days long1325231765‹7134.510186.52.584.250.020.005from 4.1 to 6.00.0226

123.52 €

1 Available 4 Days short1312231765‹7-4.61018-2.584.250.020.005from 4.1 to 6.00.0171

142.21 €

1 Available 4 Days medium1320231765‹784.610186.52.584.250.020.005from 4.1 to 6.00.0251

169.27 €

1 Available 4 Days long1325231765‹7134.610186.52.584.250.020.005from 4.1 to 6.00.0218

123.52 €

1 Available 4 Days short1312231765‹7-4.71018-2.584.250.020.005from 4.1 to 6.00.0167

142.21 €

1 Available 4 Days medium1320231765‹784.710186.52.584.250.020.005from 4.1 to 6.00.0194

169.27 €

1 Available 4 Days long1325231765‹7134.710186.52.584.250.020.005from 4.1 to 6.00.0210

123.52 €

1 Available 4 Days short1312231765‹7-4.81018-2.584.250.020.005from 4.1 to 6.00.0165

142.21 €

1 Available 4 Days medium1320231765‹784.810186.52.584.250.020.005from 4.1 to 6.00.0197

169.27 €

1 Available 4 Days long1325231765‹7134.810186.52.584.250.020.005from 4.1 to 6.00.0215

123.52 €

1 Available 4 Days short1312231765‹7-4.91018-2.584.250.020.005from 4.1 to 6.00.0165

142.21 €

1 Available 4 Days medium1320231765‹784.910186.52.584.250.020.005from 4.1 to 6.00.0191

Loading...

Basic information

Main material Mild steel Form K Version 1 with collar
Item Replaceable Drill Bush Form definition quick-change bush DIN DIN 173 part 1
RoHS yes

Tech Support