Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23681-05-100120100 |
23681-05-120140080 |
23681-05-120140100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=internal diameter | D1=Outside diameter | D2 | L=Length | L1 | L2 | R | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
260.01 € | 1 | 4 Days | 100 | 120 | 150 | 100 | 10 | 5 | 3 | 2.3000 | ||
253.96 € | 1 | 4 Days | 120 | 140 | 170 | 80 | 10 | 5 | 3 | 2.8000 | ||
305.90 € | 1 | 4 Days | 120 | 140 | 170 | 100 | 10 | 5 | 3 | 2.9900 |
Loading...
Main material | bronze | Form | B | Version 1 | with collar |
---|---|---|---|---|---|
Item | Guide Bush | Version 2 | maintenance-free | Form definition | Glide direction axial and radial |
Component material | graphite | RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
D=internal diameter
D1=Outside diameter
D2
L=Length
L1
L2
R
Filter by standard shipping days
Optional Attributes