Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21094-12
Item | Holder | B(mm) | 4 | D(mm) | 8.2 |
---|---|---|---|---|---|
D1(mm) | 3.2 | H(mm) | 14 | H1(mm) | 7 |
H2(mm) | 7 | H3(mm) | 21 | H4(mm) | 4 |
L=Length(mm) | 60 | L1(mm) | 3.5 | L2(mm) | 21 |
L3(mm) | 35 | L4(mm) | 43 | L5(mm) | 52 |
R(mm) | 17 | Size | 12 | RoHS | Yes |
Weight (ERP)(kg) | 0.0276 |
This page is Holder (21094), part number 21094-12.
You can find the detail information about specifications and dimensions on part number 21094-12.