Angle element, aluminium, Form A, fixed (33227-10)

Angle element, aluminium, Form A, fixed (33227-10)
· Mounting for positioning and clamping elements

· Compact angle adjustable (up to 90°)

· Infinite swivel

· Optimised height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33227-10-0

Part Number
33227-10-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

441.49 €

1 4 Days

Loading...

  1. 1

Basic information

Material Aluminum B=Width(mm) 64.9 D=diameter(mm) 24
Form A Form definition Fixed H=Height(mm) 65.5
Item Angle element L=Length(mm) 53 L1(mm) 77
PL Edelstahl No Surface finish body Hard-coated Version 1 For quick-action clamps
RoHS Yes Weight (ERP)(kg) 0.2200

This page is Angle element, aluminium, Form A, fixed (33227-10), part number 33227-10-0.
You can find the detail information about specifications and dimensions on part number 33227-10-0.

Tech Support