Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01267-14045 |
01267-15055 |
01267-16369 |
01267-18086 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2=Internal diameter | D4=Fastening hole | H=Height | H1 | H2 | L=Length | L1 | L10 | L2 | L3 | L4 | L5 | L6 | L7 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,263.70 € | 1 | 4 Days | 20 | M12 | 450 | 50 | 70 | 400 | 130 | 350 | 320 | 300 | 200 | 200 | 150 | 55 | 125.0000 | ||
4,087.56 € | 1 | 4 Days | 20 | M12 | 550 | 55 | 75 | 500 | 150 | 450 | 400 | 200 | - | 250 | 200 | 75 | 178.0000 | ||
6,410.10 € | 1 | 4 Days | 25 | M16 | 690 | 60 | 80 | 630 | 220 | 580 | 500 | 400 | - | 315 | 200 | 100 | 350.0000 | ||
8,851.32 € | 1 | 4 Days | 25 | M16 | 860 | 60 | 80 | 800 | 250 | 750 | 640 | 600 | 400 | 400 | 300 | 135 | 515.0000 |
Loading...
D3=Fastening hole | M16 | D5=Thread | M16 | Item | Tombstone |
---|---|---|---|---|---|
Main material | GJL300 | Version 1 | double sided | Version 2 | for interchangeable subplates |
RoHS | yes |
Configure
Basic Attributes
D2=Internal diameter
D4=Fastening hole
H=Height
H1
H2
L=Length
L1
L10
L2
L3
L4
L5
L6
L7
Filter by standard shipping days
Optional Attributes