Configure
  • A(mm)
  • A1(mm)
  • A2(mm)
  • B(mm)
  • D
  • D1(mm)
  • L(mm)
  • L1(mm)
  • R(mm)
  • Strength(N)
  • T(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Angle brackets B (27657)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Material

A

(mm)

A1

(mm)

A2

(mm)

B

(mm)

D

D1

(mm)

L

(mm)

L1

(mm)

R

(mm)

Strength

(N)

T

(mm)

Weight (ERP)

(kg)

Minimum order quantity
Steel
19
4.25
10
10
4
3.4
5
2
4
180
1.5
0.0078
1 pieces
Stainless Steel
19
4.25
10
10
4
3.4
5
2
4
180
1.5
0.0076
1 pieces
Steel
19
4.25
10
10
6
3.4
7
4
4
180
1.5
0.0097
1 pieces
Steel
40
10
16
20
6
4.3
7
4
10
500
2
0.0321
1 pieces
Stainless Steel
19
4.25
10
10
6
3.4
7
4
4
180
1.5
0.0097
1 pieces
Stainless Steel
40
10
16
20
6
4.3
7
4
10
500
2
0.0329
1 pieces
Steel
40
10
16
20
8
4.3
11
5
10
1200
2
0.0380
1 pieces
Stainless Steel
40
10
16
20
6
4.3
11
5
10
1200
2
0.0392
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.56 €
( 10.19 € )
4 working days
16.93 €
( 20.15 € )
4 working days
8.56 €
( 10.19 € )
4 working days
9.69 €
( 11.53 € )
4 working days
16.39 €
( 19.50 € )
4 working days
16.39 €
( 19.50 € )
4 working days
9.69 €
( 11.53 € )
4 working days
16.39 €
( 19.50 € )
4 working days

More Information

Basic information

· Accessories for gas springs

· Version: steel or stainless steel