Indexing plunger with plastic eyelet grip, form B without locking slot with locknut (03089)

Indexing plunger with plastic eyelet grip, form B without locking slot with locknut (03089)
· Grip form with good haptics

· Controlled actuation in pull direction

· Inexpensive version

· High stability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-05-0204080
03089-05-020408084
03089-05-0204081
03089-05-020408184
03089-05-0215100
03089-05-021510084
03089-05-0215101
03089-05-021510184
03089-05-0226120
03089-05-022612084
03089-05-0226121
03089-05-022612184
03089-05-0238160
03089-05-023816084
03089-05-0238161
03089-05-023816184
03089-05-1204080
03089-05-1204081
03089-05-120408084
03089-05-120408184
03089-05-1215100
03089-05-1215101
03089-05-121510084
03089-05-121510184
03089-05-1226120
03089-05-1226121
03089-05-122612084
03089-05-122612184
03089-05-1238160
03089-05-1238161
03089-05-123816084
03089-05-123816184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Component colour Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 Travel S L1 L3 SW2 A B Weight (ERP)
(kg)

9.76 €

1 4 Days Steel-black grey RAL 70210M8126144.5423.884151313205.30.0150

9.76 €

1 4 Days Steel-traffic red RAL 30200M8126144.5423.884151313205.30.0150

9.76 €

1 4 Days Steel-black grey RAL 70210M8x1126144.5423.884151313205.30.0150

9.76 €

1 4 Days Steel-traffic red RAL 30200M8x1126144.5423.884151313205.30.0150

10.46 €

1 4 Days Steel-black grey RAL 70211M101261.352.2528.5105171517256.70.0250

10.46 €

1 4 Days Steel-traffic red RAL 30201M101261.352.2528.5105171517256.70.0250

10.46 €

1 4 Days Steel-black grey RAL 70211M10x11261.352.2528.5105171517256.70.0250

10.46 €

1 4 Days Steel-traffic red RAL 30201M10x11261.352.2528.5105171517256.70.0250

11.18 €

1 4 Days Steel-black grey RAL 70212M121581.861.76341262017193080.0500

11.18 €

1 4 Days Steel-traffic red RAL 30202M121581.861.76341262017193080.0500

11.18 €

1 4 Days Steel-black grey RAL 70212M12x1.51581.861.76341262017193080.0500

11.18 €

1 4 Days Steel-traffic red RAL 30202M12x1.51581.861.76341262017193080.0500

11.88 €

1 4 Days Steel-black grey RAL 70213M161982.381845.31682623244010.70.0700

11.88 €

1 4 Days Steel-traffic red RAL 30203M161982.381845.31682623244010.70.0700

11.88 €

1 4 Days Steel-black grey RAL 70213M16x1.51982.381845.31682623244010.70.0700

11.88 €

1 4 Days Steel-traffic red RAL 30203M16x1.51982.381845.31682623244010.70.0700

11.72 €

1 4 Days Stainless steel1.4305black grey RAL 70210M8126144.5423.884151313205.30.0150

11.72 €

1 4 Days Stainless steel1.4305black grey RAL 70210M8x1126144.5423.884151313205.30.0150

11.72 €

1 4 Days Stainless steel1.4305traffic red RAL 30200M8126144.5423.884151313205.30.0150

11.72 €

1 4 Days Stainless steel1.4305traffic red RAL 30200M8x1126144.5423.884151313205.30.0150

12.52 €

1 4 Days Stainless steel1.4305black grey RAL 70211M101261.352.2528.5105171517256.70.0250

12.52 €

1 4 Days Stainless steel1.4305black grey RAL 70211M10x11261.352.2528.5105171517256.70.0250

12.52 €

1 4 Days Stainless steel1.4305traffic red RAL 30201M101261.352.2528.5105171517256.70.0250

12.52 €

1 4 Days Stainless steel1.4305traffic red RAL 30201M10x11261.352.2528.5105171517256.70.0250

13.29 €

1 4 Days Stainless steel1.4305black grey RAL 70212M121581.861.76341262017193080.0500

13.29 €

1 4 Days Stainless steel1.4305black grey RAL 70212M12x1.51581.861.76341262017193080.0500

13.29 €

1 4 Days Stainless steel1.4305traffic red RAL 30202M121581.861.76341262017193080.0500

13.29 €

1 4 Days Stainless steel1.4305traffic red RAL 30202M12x1.51581.861.76341262017193080.0500

14.09 €

1 4 Days Stainless steel1.4305black grey RAL 70213M161982.381845.31682623244010.70.0700

14.09 €

1 4 Days Stainless steel1.4305black grey RAL 70213M16x1.51982.381845.31682623244010.70.0700

14.09 €

1 4 Days Stainless steel1.4305traffic red RAL 30203M161982.381845.31682623244010.70.0700

14.09 €

1 4 Days Stainless steel1.4305traffic red RAL 30203M16x1.51982.381845.31682623244010.70.0700

Loading...

  1. 1

Basic information

Surface finish body not hardened Component material Thermoplastic Form B
Locknut with locknut Version 1 without locking slot Item Indexing Plunger
Product type standard Form definition without locking slot, with locknut RoHS yes
PL Edelstahl no

Tech Support