Cam-action indexing plunger with stop, form A with threaded sleeve, steel (03099) (Part Numbers)

Cam-action indexing plunger with stop, form A with threaded sleeve, steel (03099)
· Turning the grip through 180° retracts the indexing pin.

· 180° stop with rotation in one direction.

· Optionally available with coloured plastic grip caps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-22-1040410
03099-22-1040510
03099-22-1040512
03099-22-1040610
03099-22-1040612
03099-22-1040616
03099-22-1040812
03099-22-1040816
03099-22-10408201
03099-22-1041016
03099-22-10410201
03099-22-10412201
03099-22-2040410
03099-22-2040510
03099-22-2040512
03099-22-2040610
03099-22-2040612
03099-22-2040616
03099-22-2040812
03099-22-2040816
03099-22-20408201
03099-22-2041016
03099-22-20410201
03099-22-20412201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

17.47 €

1 4 Days left148M101101015938.5634250.0190

17.47 €

1 4 Days left148M101.3101015938.5635250.0190

17.72 €

1 4 Days left155M121.312121910.847.483.65300.0310

17.47 €

1 4 Days left148M101.8101015938.5636250.0190

17.72 €

1 4 Days left155M121.812121910.847.483.66300.0310

21.31 €

1 4 Days left3515M161.816162614.461.2104.86400.0740

17.72 €

1 4 Days left155M122.312121910.847.483.68300.0330

21.31 €

1 4 Days left3515M162.316162614.461.2104.88400.0760

23.64 €

1 4 Days left6020M20x1.52.320203018711268500.1430

21.31 €

1 4 Days left3515M162.816162614.461.2104.810400.0780

23.64 €

1 4 Days left6020M20x1.52.8202030187112610500.1430

23.64 €

1 4 Days left6020M20x1.53202030187112612500.1480

17.47 €

1 4 Days right148M101101015938.5634250.0190

17.47 €

1 4 Days right148M101.3101015938.5635250.0190

17.72 €

1 4 Days right155M121.312121910.847.483.65300.0310

17.47 €

1 4 Days right148M101.8101015938.5636250.0190

17.72 €

1 4 Days right155M121.812121910.847.483.66300.0310

21.31 €

1 4 Days right3515M161.816162614.461.2104.86400.0740

17.72 €

1 4 Days right155M122.312121910.847.483.68300.0330

21.31 €

1 4 Days right3515M162.316162614.461.2104.88400.0760

23.64 €

1 4 Days right6020M20x1.52.320203018711268500.1430

21.31 €

1 4 Days right3515M162.816162614.461.2104.810400.0780

23.64 €

1 4 Days right6020M20x1.52.8202030187112610500.1430

23.64 €

1 4 Days right6020M20x1.53202030187112612500.1480

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form A
Locknut without locknut Version 1 with stop Item Cam-Action Indexing Plungers
Form definition with threaded sleeve RoHS yes PL Edelstahl no

Tech Support