Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | D=locking pin diameter (mm) | D1 | Fx30° (mm) | H (mm) | L (mm) | L1=Handle length (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.24 € | 1 | 4 Days | 10.9 | 4.9 | 4 | 10 | 1 | 6 | 39.5 | 26.3 | 14 | 8 | 0.0200 | ||
18.24 € | 1 | 4 Days | 10.9 | 4.9 | 5 | 10 | 1.3 | 6 | 39.5 | 26.3 | 14 | 8 | 0.0200 | ||
20.04 € | 1 | 4 Days | 12.9 | 5.7 | 5 | 12 | 1.3 | 8 | 48.4 | 31.1 | 14 | 8 | 0.0330 | ||
18.24 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 10 | 1.8 | 6 | 39.5 | 26.3 | 14 | 8 | 0.0210 | ||
20.04 € | 1 | 4 Days | 12.9 | 5.7 | 6 | 12 | 1.8 | 8 | 48.4 | 31.1 | 14 | 8 | 0.0340 | ||
21.89 € | 1 | 4 Days | 16.6 | 7 | 6 | 16 | 1.8 | 10 | 62.3 | 41.5 | 35 | 15 | 0.0790 | ||
20.04 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 12 | 2.3 | 8 | 48.4 | 31.1 | 14 | 8 | 0.0350 | ||
21.89 € | 1 | 4 Days | 16.6 | 7 | 8 | 16 | 2.3 | 10 | 62.3 | 41.5 | 35 | 15 | 0.0800 | ||
26.05 € | 1 | 4 Days | 20.5 | 8.5 | 8 | 20 | 2.3 | 12 | 72.3 | 51.3 | 60 | 20 | 0.1470 | ||
21.89 € | 1 | 4 Days | 16.6 | 7 | 10 | 16 | 2.8 | 10 | 62.8 | 41.5 | 35 | 15 | 0.0820 | ||
26.05 € | 1 | 4 Days | 20.5 | 8.5 | 10 | 20 | 2.8 | 12 | 72.3 | 51.3 | 60 | 20 | 0.1490 | ||
26.05 € | 1 | 4 Days | 20.5 | 8.5 | 12 | 20 | 3 | 12 | 72.3 | 51.3 | 60 | 20 | 0.1550 |
Loading...
Type | Lever Type | Body Material | Stainless Steel | Surface finish body | Bright |
---|---|---|---|---|---|
Item | Cam-action indexing plungers | Form | E | Version 1 | Smooth version |
RoHS | Yes | PL Edelstahl | Yes |
Configure
Basic Attributes
B(mm)
B1(mm)
D=locking pin diameter(mm)
D1
Fx30°(mm)
H(mm)
L(mm)
L1=Handle length(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes