Cam-action indexing plungers, stainless steel, Form D, with grip cap and nut (03099-11)

Cam-action indexing plungers, stainless steel, Form D, with grip cap and nut (03099-11)
· Turning the grip through 180° retracts the indexing pin.

· Optionally available with coloured plastic grip caps

· Mounted via the external thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-11-1070410
03099-11-10704101
03099-11-10704102
03099-11-1070410116
03099-11-107041012
03099-11-107041016
03099-11-1070410184
03099-11-1070410186
03099-11-1070410187
03099-11-1070410188
03099-11-107041084
03099-11-107041086
03099-11-107041087
03099-11-107041088
03099-11-1070510
03099-11-10705101
03099-11-1070512
03099-11-10705102
03099-11-1070510116
03099-11-107051012
03099-11-107051016
03099-11-1070510184
03099-11-1070510186
03099-11-1070510187
03099-11-1070510188
03099-11-10705121
03099-11-10705122
03099-11-107051084
03099-11-107051086
03099-11-107051087
03099-11-107051088
03099-11-1070512116
03099-11-107051212
03099-11-107051216
03099-11-1070512184
03099-11-1070512186
03099-11-1070512187
03099-11-1070512188
03099-11-107051284
03099-11-107051286
03099-11-107051287
03099-11-107051288
03099-11-1070610
03099-11-10706101
03099-11-1070612
03099-11-10706102
03099-11-1070616
03099-11-1070610116
03099-11-107061012
03099-11-107061016
03099-11-1070610184
03099-11-1070610186
03099-11-1070610187
03099-11-1070610188
03099-11-10706121
03099-11-10706122
03099-11-10706161
03099-11-10706162
03099-11-107061084
03099-11-107061086
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1 D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

19.43 €

1 4 Days Black grey RAL 702110.94.94M10101639.526.320171480.0230

19.43 €

1 4 Days Black grey RAL 702110.94.94M10x1101639.526.320171480.0230

19.43 €

1 4 Days Orange RAL 200410.94.94M10101639.526.320171480.0170

19.43 €

1 4 Days Colza yellow RAL 102110.94.94M10x1101639.526.320171480.0230

19.43 €

1 4 Days Orange RAL 200410.94.94M10x1101639.526.320171480.0170

19.43 €

1 4 Days Colza yellow RAL 102110.94.94M10101639.526.320171480.0230

19.43 €

1 4 Days Traffic red RAL 302010.94.94M10x1101639.526.320171480.0170

19.43 €

1 4 Days Signal green RAL 603210.94.94M10x1101639.526.320171480.0230

19.43 €

1 4 Days Traffic blue RAL 501710.94.94M10x1101639.526.320171480.0170

19.43 €

1 4 Days Light grey RAL 703510.94.94M10x1101639.526.320171480.0230

19.43 €

1 4 Days Traffic red RAL 302010.94.94M10101639.526.320171480.0170

19.43 €

1 4 Days Signal green RAL 603210.94.94M10101639.526.320171480.0230

19.43 €

1 4 Days Traffic blue RAL 501710.94.94M10101639.526.320171480.0170

19.43 €

1 4 Days Light grey RAL 703510.94.94M10101639.526.320171480.0230

19.43 €

1 4 Days Black grey RAL 702110.94.95M10101.3639.526.320171480.0240

19.43 €

1 4 Days Black grey RAL 702110.94.95M10x1101.3639.526.320171480.0240

21.33 €

1 4 Days Black grey RAL 702112.95.75M12121.3848.431.125191580.0240

19.43 €

1 4 Days Orange RAL 200410.94.95M10101.3639.526.320171480.0170

19.43 €

1 4 Days Colza yellow RAL 102110.94.95M10x1101.3639.526.320171480.0240

19.43 €

1 4 Days Orange RAL 200410.94.95M10x1101.3639.526.320171480.0170

19.43 €

1 4 Days Colza yellow RAL 102110.94.95M10101.3639.526.320171480.0240

19.43 €

1 4 Days Traffic red RAL 302010.94.95M10x1101.3639.526.320171480.0170

19.43 €

1 4 Days Signal green RAL 603210.94.95M10x1101.3639.526.320171480.0240

19.43 €

1 4 Days Traffic blue RAL 501710.94.95M10x1101.3639.526.320171480.0170

19.43 €

1 4 Days Light grey RAL 703510.94.95M10x1101.3639.526.320171480.0240

21.33 €

1 4 Days Black grey RAL 702112.95.75M12x1.5121.3848.431.125191580.0240

21.33 €

1 4 Days Orange RAL 200412.95.75M12121.3848.431.125191580.0180

19.43 €

1 4 Days Traffic red RAL 302010.94.95M10101.3639.526.320171480.0170

19.43 €

1 4 Days Signal green RAL 603210.94.95M10101.3639.526.320171480.0240

19.43 €

1 4 Days Traffic blue RAL 501710.94.95M10101.3639.526.320171480.0170

19.43 €

1 4 Days Light grey RAL 703510.94.95M10101.3639.526.320171480.0240

21.33 €

1 4 Days Colza yellow RAL 102112.95.75M12x1.5121.3848.431.125191580.0240

21.33 €

1 4 Days Orange RAL 200412.95.75M12x1.5121.3848.431.125191580.0180

21.33 €

1 4 Days Colza yellow RAL 102112.95.75M12121.3848.431.125191580.0240

21.33 €

1 4 Days Traffic red RAL 302012.95.75M12x1.5121.3848.431.125191580.0180

21.33 €

1 4 Days Signal green RAL 603212.95.75M12x1.5121.3848.431.125191580.0240

21.33 €

1 4 Days Traffic blue RAL 501712.95.75M12x1.5121.3848.431.125191580.0180

21.33 €

1 4 Days Light grey RAL 703512.95.75M12x1.5121.3848.431.125191580.0240

21.33 €

1 4 Days Traffic red RAL 302012.95.75M12121.3848.431.125191580.0180

21.33 €

1 4 Days Signal green RAL 603212.95.75M12121.3848.431.125191580.0240

21.33 €

1 4 Days Traffic blue RAL 501712.95.75M12121.3848.431.125191580.0180

21.33 €

1 4 Days Light grey RAL 703512.95.75M12121.3848.431.125191580.0240

19.43 €

1 4 Days Black grey RAL 702110.94.96M10101.8639.526.320171480.0380

19.43 €

1 4 Days Black grey RAL 702110.94.96M10x1101.8639.526.320171480.0380

21.33 €

1 4 Days Black grey RAL 702112.95.76M12121.8848.431.125191580.0380

19.43 €

1 4 Days Orange RAL 200410.94.96M10101.8639.526.320171480.0290

23.85 €

1 4 Days Black grey RAL 702116.676M16161.81062.341.5322435150.0860

19.43 €

1 4 Days Colza yellow RAL 102110.94.96M10x1101.8639.526.320171480.0380

19.43 €

1 4 Days Orange RAL 200410.94.96M10x1101.8639.526.320171480.0290

19.43 €

1 4 Days Colza yellow RAL 102110.94.96M10101.8639.526.320171480.0380

19.43 €

1 4 Days Traffic red RAL 302010.94.96M10x1101.8639.526.320171480.0290

19.43 €

1 4 Days Signal green RAL 603210.94.96M10x1101.8639.526.320171480.0380

19.43 €

1 4 Days Traffic blue RAL 501710.94.96M10x1101.8639.526.320171480.0290

19.43 €

1 4 Days Light grey RAL 703510.94.96M10x1101.8639.526.320171480.0380

21.33 €

1 4 Days Black grey RAL 702112.95.76M12x1.5121.8848.431.125191580.0380

21.33 €

1 4 Days Orange RAL 200412.95.76M12121.8848.431.125191580.0290

23.85 €

1 4 Days Black grey RAL 702116.676M16x1.5161.81062.341.5322435150.0860

23.85 €

1 4 Days Orange RAL 200416.676M16161.81062.341.5322435150.0680

19.43 €

1 4 Days Traffic red RAL 302010.94.96M10101.8639.526.320171480.0290

19.43 €

1 4 Days Signal green RAL 603210.94.96M10101.8639.526.320171480.0380

Loading...

Basic information

Type Lever Type Body Material Stainless Steel Surface finish body Bright
Component material Polypropylene Item Cam-action indexing plungers Form D
Locknut With locknut RoHS Yes PL Edelstahl Yes

Tech Support