Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | Component colour | Size | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | SW1 | D2 | Travel S | L1 | L3 | SW2 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.47 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | black grey RAL 7021 | 0 | 5/16-24 | 12 | 6 | 1 | 38.5 | 4 | 6 | 10 | 18 | 4 | 15 | 13 | 1/2 | 0.0127 | ||
20.47 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 0 | 5/16-24 | 12 | 6 | 1 | 38.5 | 4 | 6 | 10 | 18 | 4 | 15 | 13 | 1/2 | 0.0127 | ||
22.14 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | black grey RAL 7021 | 1 | 3/8-24 | 12 | 5 | 1.3 | 43.5 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 9/16 | 0.0180 | ||
22.14 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 1 | 3/8-24 | 12 | 5 | 1.3 | 43.5 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 9/16 | 0.0225 | ||
26.08 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | black grey RAL 7021 | 2 | 1/2-13 | 14 | 6 | 1.8 | 51.7 | 6 | 8 | 14 | 25 | 6 | 20 | 16 | 3/4 | 0.0295 | ||
26.08 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 2 | 1/2-13 | 14 | 6 | 1.8 | 51.7 | 6 | 8 | 14 | 25 | 6 | 20 | 16 | 3/4 | 0.0409 | ||
35.58 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | black grey RAL 7021 | 3 | 5/8-11 | 35 | 15 | 2.3 | 68 | 8 | 10 | 19 | 33 | 8 | 26 | 21 | 15/16 | 0.0664 | ||
35.58 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 3 | 5/8-11 | 35 | 15 | 2.3 | 68 | 8 | 10 | 19 | 33 | 8 | 26 | 21 | 15/16 | 0.0884 | ||
39.54 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | black grey RAL 7021 | 4 | 3/4-10 | 40 | 15 | 2.8 | 74 | 10 | 12 | 22 | 33 | 10 | 28 | 23 | 1-1/8 | 0.1025 | ||
39.54 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 4 | 3/4-10 | 40 | 15 | 2.8 | 74 | 10 | 12 | 22 | 33 | 10 | 28 | 23 | 1-1/8 | 0.1367 | ||
57.97 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | black grey RAL 7021 | 4 | 3/4-16 | 39 | 15 | 2.8 | 78 | 12 | 14 | 22 | 33 | 12 | 28 | 25 | 1-1/8 | 0.1050 | ||
57.97 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 4 | 3/4-16 | 39 | 15 | 2.8 | 78 | 12 | 14 | 22 | 33 | 12 | 28 | 25 | 1-1/8 | 0.1381 | ||
82.37 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | black grey RAL 7021 | 5 | 1-8 | 46 | 20 | 3.2 | 96 | 16 | 18 | 27 | 40 | 16 | 32 | 28 | 1-1/2 | 0.1982 | ||
82.37 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 5 | 1-8 | 46 | 20 | 3.2 | 96 | 16 | 18 | 27 | 40 | 16 | 32 | 28 | 1-1/2 | 0.2754 | ||
23.18 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | black grey RAL 7021 | 9 | 1/4-28 | 10 | 4.5 | 0.8 | 31.5 | 3 | 5 | 8 | 14 | 3.5 | 12 | 10 | 7/16 | 0.0047 | ||
23.18 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 9 | 1/4-28 | 10 | 4.5 | 0.8 | 31.5 | 3 | 5 | 8 | 14 | 3.5 | 12 | 10 | 7/16 | 0.0068 | ||
20.47 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 4 | 5/16-24 | 12 | 6 | 1 | 38.5 | 4 | 6 | 10 | 18 | 4 | 15 | 13 | 1/2 | 0.0095 | ||
20.47 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 0 | 5/16-24 | 12 | 6 | 1 | 38.5 | 4 | 6 | 10 | 18 | 4 | 15 | 13 | 1/2 | 0.0128 | ||
22.14 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 1 | 3/8-24 | 12 | 5 | 1.3 | 43.5 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 9/16 | 0.0170 | ||
22.14 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 1 | 3/8-24 | 12 | 5 | 1.3 | 43.5 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 9/16 | 0.0215 | ||
26.08 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 3 | 1/2-13 | 14 | 6 | 1.8 | 51.7 | 6 | 8 | 14 | 25 | 6 | 20 | 16 | 3/4 | 0.0285 | ||
26.08 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 2 | 1/2-13 | 14 | 6 | 1.8 | 51.7 | 6 | 8 | 14 | 25 | 6 | 20 | 16 | 3/4 | 0.0399 | ||
35.58 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 3 | 5/8-11 | 35 | 15 | 2.3 | 68 | 8 | 10 | 19 | 33 | 8 | 26 | 21 | 15/16 | 0.0640 | ||
35.58 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 3 | 5/8-11 | 35 | 15 | 2.3 | 68 | 8 | 10 | 19 | 33 | 8 | 26 | 21 | 15/16 | 0.0860 | ||
39.54 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 4 | 3/4-10 | 40 | 15 | 2.8 | 74 | 10 | 12 | 22 | 33 | 10 | 28 | 23 | 1-1/8 | 0.1023 | ||
39.54 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 4 | 3/4-10 | 40 | 15 | 2.8 | 74 | 10 | 12 | 22 | 33 | 10 | 28 | 23 | 1-1/8 | 0.1365 | ||
57.97 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 4 | 3/4-16 | 39 | 15 | 2.8 | 78 | 12 | 14 | 22 | 33 | 12 | 28 | 25 | 1-1/8 | 0.1065 | ||
57.97 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 4 | 3/4-16 | 39 | 15 | 2.8 | 78 | 12 | 14 | 22 | 33 | 12 | 28 | 25 | 1-1/8 | 0.1396 | ||
82.37 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 5 | 1-8 | 46 | 20 | 3.2 | 96 | 16 | 18 | 27 | 40 | 16 | 32 | 28 | 1-1/2 | 0.2769 | ||
82.37 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 5 | 1-8 | 46 | 20 | 3.2 | 96 | 16 | 18 | 27 | 40 | 16 | 32 | 28 | 1-1/2 | 0.2769 | ||
23.18 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 9 | 1/4-28 | 10 | 4.5 | 0.8 | 31.5 | 3 | 5 | 8 | 14 | 3.5 | 12 | 10 | 7/16 | 0.0047 | ||
23.18 € | 1 | 4 Days | Stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 9 | 1/4-28 | 10 | 4.5 | 0.8 | 31.5 | 3 | 5 | 8 | 14 | 3.5 | 12 | 10 | 7/16 | 0.0068 | ||
13.74 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 0 | 5/16-24 | 12 | 6 | 1 | 38.5 | 4 | 6 | 10 | 18 | 4 | 15 | 13 | 1/2 | 0.0051 | ||
13.74 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 0 | 5/16-24 | 12 | 6 | 1 | 38.5 | 4 | 6 | 10 | 18 | 4 | 15 | 13 | 1/2 | 0.0125 | ||
14.57 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 1 | 3/8-24 | 12 | 5 | 1.3 | 43.5 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 9/16 | 0.0234 | ||
14.57 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 1 | 3/8-24 | 12 | 5 | 1.3 | 43.5 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 9/16 | 0.0233 | ||
16.19 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 2 | 1/2-13 | 14 | 6 | 1.8 | 51.7 | 6 | 8 | 14 | 25 | 6 | 20 | 16 | 3/4 | 0.0396 | ||
16.19 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 2 | 1/2-13 | 14 | 6 | 1.8 | 51.7 | 6 | 8 | 14 | 25 | 6 | 20 | 16 | 3/4 | 0.0396 | ||
19.50 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 3 | 5/8-11 | 35 | 15 | 2.3 | 68 | 8 | 10 | 19 | 33 | 8 | 26 | 21 | 15/16 | 0.0659 | ||
19.50 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 3 | 5/8-11 | 35 | 15 | 2.3 | 68 | 8 | 10 | 19 | 33 | 8 | 26 | 21 | 15/16 | 0.0869 | ||
22.09 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 4 | 3/4-10 | 40 | 15 | 2.8 | 74 | 10 | 12 | 22 | 33 | 10 | 28 | 23 | 1-1/8 | 0.1048 | ||
22.09 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 4 | 3/4-10 | 40 | 15 | 2.8 | 74 | 10 | 12 | 22 | 33 | 10 | 28 | 23 | 1-1/8 | 0.1380 | ||
31.26 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 4 | 3/4-16 | 39 | 15 | 2.8 | 78 | 12 | 14 | 22 | 33 | 12 | 28 | 25 | 1-1/8 | 0.1054 | ||
31.26 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 4 | 3/4-16 | 39 | 15 | 2.8 | 78 | 12 | 14 | 22 | 33 | 12 | 28 | 25 | 1-1/8 | 0.1357 | ||
43.40 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 5 | 1-8 | 46 | 20 | 3.2 | 96 | 16 | 18 | 27 | 40 | 16 | 32 | 28 | 1-1/2 | 0.1987 | ||
43.40 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 5 | 1-8 | 46 | 20 | 3.2 | 96 | 16 | 18 | 27 | 40 | 16 | 32 | 28 | 1-1/2 | 0.2740 | ||
15.22 € | 1 | 4 Days | Steel | - | hardened | black grey RAL 7021 | 9 | 1/4-28 | 10 | 4.5 | 0.8 | 31.5 | 3 | 5 | 8 | 14 | 3.5 | 12 | 10 | 7/16 | 0.0056 | ||
15.22 € | 1 | 4 Days | Steel | - | hardened | traffic red RAL 3020 | 9 | 1/4-28 | 10 | 4.5 | 0.8 | 31.5 | 3 | 5 | 8 | 14 | 3.5 | 12 | 10 | 7/16 | 0.0069 |
Loading...
Component material | Thermoplastic | Form | D | Locknut | with locknut |
---|---|---|---|---|---|
Version 1 | with locking slot | Item | Indexing Plunger | Product type | standard |
Form definition | with locking slot, with locknut | RoHS | yes |
Configure
Basic Attributes
Main material
Steel code
Surface finish body
Component colour
Size
D1=Thread
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Fx30°
L=Length
D=pin diameter
L2
SW1
D2
Travel S
L1
L3
SW2
Filter by standard shipping days
Optional Attributes