Indexing plunger without groove, form H, steel or stainless steel, inch (03092)

Indexing plunger without groove, form H, steel or stainless steel, inch (03092)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03093-02004AK
03093-02105AL
03093-02206A5
03093-02308A6
03093-02410A7
03093-02412AO
03093-02516A8
03093-02903AJ
03093-12004AK
03093-12105AL
03093-12206A5
03093-12308A6
03093-12410A7
03093-12412AO
03093-12516A8
03093-12903AJ
03093-2004AK
03093-2105AL
03093-2206A5
03093-2308A6
03093-2410A7
03093-2412AO
03093-2516A8
03093-2903AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 D2 Travel S L1 SW PL Edelstahl Weight (ERP)
(kg)

17.07 €

1 4 Days Stainless steel1.4034-hardened05/16-2403094-901261.338.5413.5184211/2yes0.0090

16.24 €

1 4 Days Stainless steel1.4034-hardened13/8-2403094-911251.343.5514.5215249/16yes0.0200

18.38 €

1 4 Days Stainless steel1.4034-hardened21/2-1309034-921461.851.7617.7256283/4yes0.0330

21.86 €

1 4 Days Stainless steel1.4034-hardened35/8-1109094-9335152.3688243383615/16yes0.0720

31.96 €

1 4 Days Stainless steel1.4034-hardened43/4-1009094-9434152.87410243310401-1/8yes0.1191

35.15 €

1 4 Days Stainless steel1.4034-hardened43/4-1609094-9539152.87812243312421-1/8yes0.1204

39.88 €

1 4 Days Stainless steel1.4034-hardened51-809094-9646203.2961630401650-yes0.2536

17.90 €

1 4 Days Stainless steel1.4034-hardened91/4-2803094-99104.50.831.5311143.5177/16yes0.0050

17.07 €

1 4 Days Stainless steel1.4305-not hardened05/16-2403094-901261.338.5413.5184211/2yes0.0090

16.24 €

1 4 Days Stainless steel1.4305-not hardened13/8-2403094-911251.343.5514.5215249/16yes0.0200

18.38 €

1 4 Days Stainless steel1.4305-not hardened21/2-1309034-921461.851.7617.7256283/4yes0.0330

21.86 €

1 4 Days Stainless steel1.4305-not hardened35/8-1109094-9335152.3688243383615/16yes0.0720

31.96 €

1 4 Days Stainless steel1.4305-not hardened43/4-1009094-9434152.87410243310401-1/8yes0.1192

35.15 €

1 4 Days Stainless steel1.4305-not hardened43/4-1609094-9539152.87812243312421-1/8yes0.1211

39.88 €

1 4 Days Stainless steel1.4305-not hardened51-809094-9646203.2961630401650-yes0.2513

17.90 €

1 4 Days Stainless steel1.4305-not hardened91/4-2803094-99104.50.831.5311143.5177/16yes0.0050

9.27 €

1 4 Days Steel-5.8hardened05/16-2403094-901261.338.5413.5184211/2no0.0090

8.82 €

1 4 Days Steel-5.8hardened13/8-2403094-911251.343.5514.5215249/16no0.0200

9.52 €

1 4 Days Steel-5.8hardened21/2-1309034-921461.851.7617.7256283/4no0.0330

11.58 €

1 4 Days Steel-5.8hardened35/8-1109094-9335152.3688243383615/16no0.0720

17.19 €

1 4 Days Steel-5.8hardened43/4-1009094-9434152.87410243310401-1/8no0.1184

18.88 €

1 4 Days Steel-5.8hardened43/4-1609094-9539152.87812243312421-1/8no0.1223

21.50 €

1 4 Days Steel-5.8hardened51-809094-9646203.2961630401650-no0.2504

9.74 €

1 4 Days Steel-5.8hardened91/4-2803094-99104.50.831.5311143.5177/16no0.0050

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form H
Locknut with locknut Version 1 without locking slot Item Indexing Plunger
Product type without collar RoHS yes

Tech Support