Base, single, aluminium (29200)

Base, single, aluminium (29200)
· For support of columns in four different sizes

· Machined contact faces with integrated mounting and centring holes

· Assembly of the elements with precise positioning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29200-1122
29200-1202
29200-1302
29200-1402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A1 B=Width D=internal diameter D1 H=Height H1 L=Length Size T Weight (ERP)
(kg)

138.76 €

1 4 Days 222230125.5357301280.0493

211.53 €

1 4 Days 303040205.550154020100.1206

216.38 €

1 4 Days 404050306.550155030100.1842

222.19 €

1 4 Days 484860408.550156040100.2412

Loading...

  1. 1

Basic information

Main material aluminium Item Base Version 1 single
RoHS yes

Tech Support