Spring plunger intensified spring force, with thread lock, stainless steel, Comp:Pin stainless steel (03026)

Spring plunger intensified spring force, with thread lock, stainless steel, Comp:Pin stainless steel (03026)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· Hardened thrust pin

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03026-205
03026-206
03026-208
03026-210
03026-212
03026-216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

4.58 €

1 4 Days 22.46M5912250.120.80.080.0010

4.58 €

1 4 Days 22.77M61114250.4410.210.0018

5.73 €

1 4 Days 248M82216431.11.20.380.0037

6.47 €

1 4 Days 2.54.59M102019541.361.60.620.0067

10.14 €

1 4 Days 3.5610M123622942.1121.410.0116

14.24 €

1 4 Days 4.58.514M1660241103.992.53.050.0227

Loading...

  1. 1

Basic information

Component material pin stainless steel pin form thrust pin pin material Stainless steel
carrier form slot Main material stainless steel Item Spring Plunger
Version 1 with thread lock Spring strength intensified RoHS yes
PL Edelstahl yes

Tech Support