Ball-end thrust screw without head, with thread lock, ball steel or POM (07105)

Ball-end thrust screw without head, with thread lock, ball steel or POM (07105)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· ball point hardened

· Ideal for clean, polished contact faces

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07105-1046
07105-10410
07105-10416
07105-1058
07105-10512
07105-10520
07105-10610
07105-10616
07105-10620
07105-10625
07105-10650
07105-10660
07105-10810
07105-10812
07105-10820
07105-10825
07105-10830
07105-10850
07105-10860
07105-10880
07105-11012
07105-11016
07105-11020
07105-11025
07105-11035
07105-11216
07105-11220
07105-11230
07105-11240
07105-11620
07105-11625
07105-11635
07105-11650
07105-3046
07105-30410
07105-30416
07105-3058
07105-30512
07105-30520
07105-30610
07105-30616
07105-30620
07105-30625
07105-30810
07105-30812
07105-30820
07105-30825
07105-30830
07105-31012
07105-31016
07105-31020
07105-31025
07105-31035
07105-31216
07105-31220
07105-31230
07105-31240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L1
(mm)
SW Form Component material Load rating max. (static load only)
(kN)
D=Thread L=Length Ball-Ø Form definition Weight in kg (ERP)
(kg)

3.60 €

1 4 Days 2.52Aball-bearing steel3.5M462.5ball steel0.0003

3.60 €

1 4 Days 3.52Aball-bearing steel3.5M4102.5ball steel0.0005

3.60 €

1 4 Days 52Aball-bearing steel3.5M4162.5ball steel0.0010

3.39 €

1 4 Days 3.52.5Aball-bearing steel4.5M583ball steel0.0006

3.39 €

1 4 Days 52.5Aball-bearing steel4.5M5123ball steel0.0011

3.49 €

1 4 Days 62.5Aball-bearing steel4.5M5203ball steel0.0021

3.39 €

1 4 Days 3.53Aball-bearing steel9M610.84ball steel0.0012

3.39 €

1 4 Days 73Aball-bearing steel9M616.84ball steel0.0023

3.49 €

1 4 Days 73Aball-bearing steel9M620.84ball steel0.0029

3.49 €

1 4 Days 73Aball-bearing steel9M625.84ball steel0.0038

5.09 €

1 4 Days 73Aball-bearing steel9M650.84ball steel0.0080

5.33 €

1 4 Days 73Aball-bearing steel9M660.84ball steel0.0097

3.39 €

1 4 Days 3.54Aball-bearing steel10M811.25.5ball steel0.0024

3.39 €

1 4 Days 54Aball-bearing steel10M813.25.5ball steel0.0029

3.39 €

1 4 Days 84Aball-bearing steel15M821.25.5ball steel0.0052

3.46 €

1 4 Days 84Aball-bearing steel15M826.25.5ball steel0.0068

3.51 €

1 4 Days 84Aball-bearing steel15M831.25.5ball steel0.0083

5.20 €

1 4 Days 84Aball-bearing steel15M851.25.5ball steel0.0145

5.35 €

1 4 Days 84Aball-bearing steel15M861.25.5ball steel0.0176

5.52 €

1 4 Days 84Aball-bearing steel15M881.25.5ball steel0.0236

3.93 €

1 4 Days 55Aball-bearing steel20M1013.77ball steel0.0048

3.93 €

1 4 Days 95Aball-bearing steel20M1017.77ball steel0.0061

4.15 €

1 4 Days 95Aball-bearing steel20M1021.77ball steel0.0081

4.15 €

1 4 Days 95Aball-bearing steel20M1026.77ball steel0.0106

4.33 €

1 4 Days 95Aball-bearing steel20M1036.77ball steel0.0153

4.54 €

1 4 Days 86Aball-bearing steel30M12188.5ball steel0.0091

4.54 €

1 4 Days 106Aball-bearing steel30M12228.5ball steel0.0112

4.86 €

1 4 Days 106Aball-bearing steel30M12328.5ball steel0.0182

5.35 €

1 4 Days 106Aball-bearing steel30M12428.5ball steel0.0254

7.25 €

1 4 Days 108Aball-bearing steel60M1623.312ball steel0.0217

7.25 €

1 4 Days 148Aball-bearing steel60M1628.312ball steel0.0265

7.71 €

1 4 Days 148Aball-bearing steel60M1638.312ball steel0.0396

8.03 €

1 4 Days 148Aball-bearing steel60M1653.312ball steel0.0590

4.00 €

1 4 Days 2.52Dpolyacetal0.3M462.5ball POM0.0002

4.00 €

1 4 Days 3.52Dpolyacetal0.3M4102.5ball POM0.0005

4.00 €

1 4 Days 52Dpolyacetal0.3M4162.5ball POM0.0009

3.75 €

1 4 Days 3.52.5Dpolyacetal0.5M583ball POM0.0006

3.75 €

1 4 Days 52.5Dpolyacetal0.5M5123ball POM0.0010

3.81 €

1 4 Days 62.5Dpolyacetal0.5M5203ball POM0.0020

3.75 €

1 4 Days 3.53Dpolyacetal0.9M610.84ball POM0.0010

3.81 €

1 4 Days 73Dpolyacetal0.9M616.84ball POM0.0021

4.00 €

1 4 Days 73Dpolyacetal0.9M620.84ball POM0.0027

4.00 €

1 4 Days 73Dpolyacetal0.9M625.84ball POM0.0036

4.00 €

1 4 Days 3.54Dpolyacetal1.5M811.25.5ball POM0.0019

4.00 €

1 4 Days 54Dpolyacetal1.5M813.25.5ball POM0.0024

4.00 €

1 4 Days 84Dpolyacetal1.5M821.25.5ball POM0.0047

4.11 €

1 4 Days 84Dpolyacetal1.5M826.25.5ball POM0.0062

4.11 €

1 4 Days 84Dpolyacetal1.5M831.25.5ball POM0.0077

4.43 €

1 4 Days 55Dpolyacetal2M1013.77ball POM0.0037

4.43 €

1 4 Days 95Dpolyacetal2M1017.77ball POM0.0050

4.62 €

1 4 Days 95Dpolyacetal2M1021.77ball POM0.0069

4.62 €

1 4 Days 95Dpolyacetal2M1026.77ball POM0.0094

4.75 €

1 4 Days 95Dpolyacetal2M1036.77ball POM0.0142

5.58 €

1 4 Days 86Dpolyacetal3M12188.5ball POM0.0071

5.58 €

1 4 Days 106Dpolyacetal3M12228.5ball POM0.0091

5.96 €

1 4 Days 106Dpolyacetal3M12328.5ball POM0.0161

6.36 €

1 4 Days 106Dpolyacetal3M12428.5ball POM0.0230

Loading...

  1. 1

Basic information

Main material high carbon steel Item Ball-End Thrust Screw Version 1 without head
Version 2 with thread lock Thread type(g) external thread Grade 10.9
Product type with full ball Surface finish component hardened and bright

Tech Support