Lateral spring plunger, spring force without seal, thrust pin POM, aluminium, inch (03330) (03330-71034CM)

Lateral spring plunger, spring force without seal, thrust pin POM, aluminium, inch (03330) 03330-71034CM

Product Details:

Manufacturer part number: 03330-71034CM

Brand: NORELEM

Price: 6.31

Delivery time: 4 Days


Technical Data:

D1: 3

F ca.N: 10

X if Y = 4.5: 1

X if Y = 2: 1

X if Y = 6: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03330-71034CM

Part Number
03330-71034CM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 F ca.N X if Y = 4.5 X if Y = 2 X if Y = 6 X if Y = 3 X if Y = 8 X if Y = 1 L=Length D=outside diameter ±S D2 L1= length Weight (ERP)
(kg)

6.31 €

1 4 Days 310111110.871/40.51/440.0004

Loading...

  1. 1

Basic information

Main material aluminium Component material polyacetal Version 1 without seal
Item Lateral Spring Plunger RoHS yes

This page is Lateral spring plunger, spring force without seal, thrust pin POM, aluminium, inch (03330), part number 03330-71034CM.
You can find the detail information about specifications and dimensions on part number 03330-71034CM.

Variation of this product

Part Number
03330-71054CU
03330-71064CU
03330-71084CP
03330-71104CQ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 F ca.N X if Y = 4.5 X if Y = 2 X if Y = 6 X if Y = 3 X if Y = 8 X if Y = 1 L=Length D=outside diameter ±S D2 L1= length Weight (ERP)
(kg)

6.87 €

1 4 Days 5201.71.51.71.71.7-117/160.87/166.70.0017

7.42 €

1 4 Days 6401.7-1.9-1.9-117/1617/1610.70.0020

8.09 €

1 4 Days 850--2.5-2.7-131/21.31/213.90.0033

8.90 €

1 4 Days 10100----3.1-175/81.65/816.70.0070

Tech Support