Spring plunger spring force, with thread lock, steel, inch (03031)

Spring plunger spring force, with thread lock, steel, inch (03031)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· ball point hardened

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03031-A2
03031-A3
03031-A4
03031-A5
03031-A6
03031-AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H S L=Length L1 Weight (ERP)
(kg)

3.42 €

1 4 Days 3.51/4-209130.440.2111/81570.0018

4.14 €

1 4 Days 55/16-1815301.10.381.55/321880.0036

4.54 €

1 4 Days 63/8-1620401.30.623/162390.0067

7.70 €

1 4 Days 81/2-13305521.32.57/3226100.0140

10.97 €

1 4 Days 105/8-11651253.933.55/1633140.0288

3.42 €

1 4 Days 3.51/4-289130.440.2111/81570.0020

Loading...

  1. 1

Basic information

Main material steel Component material ball steel Version 1 with thread lock
pin form ball carrier form hexagon socket Item Spring Plunger
Spring strength standard RoHS yes

Tech Support