Spring plunger intensified spring force, with thread lock, steel, inch (03031) (Part Numbers)

Spring plunger intensified spring force, with thread lock, steel, inch (03031)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· ball point hardened

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03031-2A2
03031-2A3
03031-2A4
03031-2A5
03031-2A6
03031-2AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H S L=Length L1 Weight (ERP)
(kg)

3.64 €

1 4 Days 3.51/4-2028400.440.2111/81570.0019

4.46 €

1 4 Days 55/16-1847731.10.381.55/321880.0037

4.89 €

1 4 Days 63/8-16661001.30.623/162390.0068

8.14 €

1 4 Days 81/2-136612021.32.57/3226100.0145

11.61 €

1 4 Days 105/8-11901803.933.55/1633140.0297

3.64 €

1 4 Days 3.51/4-2828400.440.2111/81570.0021

Loading...

  1. 1

Basic information

Main material steel Component material ball steel Version 1 with thread lock
pin form ball carrier form hexagon socket Item Spring Plunger
Spring strength intensified RoHS yes

Tech Support