Spring plunger spring force, with thread lock, steel, inch (03051)

Spring plunger spring force, with thread lock, steel, inch (03051)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Simple assembly

· Universally applicable

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03051-A1
03051-A2
03051-A3
03051-A4
03051-A5
03051-A6
03051-AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H T1 S L=Length L1 N Weight (ERP)
(kg)

4.51 €

1 4 Days 2.410-326200.120.082.30.81.51870.80.0015

4.68 €

1 4 Days 2.71/4-207200.450.222.51220710.0028

5.33 €

1 4 Days 3.55/16-189351.050.3731.42.52281.20.0048

6.18 €

1 4 Days 43/8-169351.30.631.432291.60.0068

9.54 €

1 4 Days 61/2-13105521.3424281020.0158

12.88 €

1 4 Days 7.55/8-11451003.9352.5532142.50.0287

4.68 €

1 4 Days 2.71/4-287200.450.222.51220710.0028

Loading...

  1. 1

Basic information

Main material steel Component material pin POM Version 1 with thread lock
pin form thrust pin carrier form hexagon socket Item Spring Plunger
Spring strength standard RoHS yes

Tech Support